Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Threaded Protection Plugs for NPT Threads protect threads and fittings from damage during production, storage, and shipment, ensuring that they remain in good condition and ready for use when needed. The protection plug protects from contaminants like dirt, dust, debris, and moisture from the hole.
It may be installed by hand or with a 12-point socket head, screwdriver or wrench. This threaded plug is suggested for usage where strength and abrasion resistance are required since it can tolerate temperatures ranging from -40F to 230F | -40C to 110C. Suitable for Metric threads. Used in various applications, including hydraulic, pneumatic and general engineering industries.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Compatible Thread Standard | Overall Diameter | Colour | Material | Compatible Thread Sizes (All) | View |
---|---|---|---|---|---|---|---|---|
$0.1564 - $0.1733 | 66 In stock |
NPT Threads
|
0.343 in
8.7 mm
|
Blue
|
HDPE
|
1/4
|
||
$0.166 - $0.3058 | 620 In stock |
NPT Threads
|
1.040 in
26.4 mm
|
Black
|
HDPE
|
|
||
$0.1094 - $0.2015 | Request the lead time here |
NPT Threads
|
0.560 in
14.2 mm
|
Black
|
HDPE
|
|
||
$0.2707 - $0.30 | Request the lead time here |
NPT Threads
|
0.343 in
8.7 mm
|
Natural
|
PA GF
|
1/4
|
||
$0.3837 - $0.7069 | Request the lead time here |
NPT Threads
|
1.310 in
33.3 mm
|
Black
|
HDPE
|
|
||
$0.1935 - $0.3565 | Request the lead time here |
NPT Threads
|
0.740 in
18.8 mm
|
Natural
|
Nylon
|
|
||
$0.3164 - $0.5828 | Request the lead time here |
NPT Threads
|
1.530 in
38.9 mm
|
Black
|
HDPE
|
|
||
$0.4323 - $0.4791 | Request the lead time here |
NPT Threads
|
0.562 in
14.3 mm
|
Natural
|
Glass Filled Nylon
|
1/2
|
||
$0.3132 - $0.577 | Request the lead time here |
NPT Threads
|
1.040 in
26.4 mm
|
Natural
|
Nylon
|
|
||
$0.2561 - $0.2838 | 3601 In stock |
NPT Threads
|
0.562 in
14.3 mm
|
Blue
|
HDPE
|
1/2
|
||
$0.1734 - $0.3195 | Request the lead time here |
NPT Threads
|
0.560 in
14.2 mm
|
Natural
|
Nylon
|
|
||
$0.5337 - $0.5914 | Request the lead time here |
NPT Threads
|
0.875 in
22.2 mm
|
Blue
|
HDPE
|
1-1/2-11-1/2
|
||
$0.1936 - $0.2145 | 5 In stock |
NPT Threads
|
1.122 in
28.5 mm
|
Red
|
HDPE
|
1/2-14
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue