Menu Search

Threaded Protection Plugs - Metric Threads

In stock

Threaded Protection Plugs for Metric Threads protect threads and fittings from damage during production, storage, and shipment, ensuring they remain in good condition and ready for use when needed. The protection plug protects from contaminants like dirt, dust, debris, and moisture out of the hole.

Features a knurled head design that makes them easy to install and remove by hand by twisting them or onto the pipe or tube. Ideal for Metric thread applications exposed to high fluid flow residue and vibration. Used in various applications, including hydraulic, pneumatic and general engineering industries.

  • Material: LDPE
  • Colour: Red

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
13 results
Product SKUs information
Item Code Price range Availability Overall Diameter Thread Length Compatible Thread Sizes (All) View
$0.4179 - $0.7698 5058 In stock
16.7 mm
8.7 mm
$0.9499 - $1.7499 1313 In stock
23.5 mm
13.7 mm
$0.5022 - $0.9251 2119 In stock
13.8 mm
$0.1051 - $0.4016 4114 In stock
12.3 mm
9.5 mm
$0.1697 - $0.3126 5618 In stock
31.3 mm
14.0 mm
12020 $0.4566 - $0.841 2708 In stock
26.3 mm
14.0 mm
$0.3617 - $0.6663 1517 In stock
18.5 mm
10.7 mm
$0.4461 - $0.8216 1525 In stock
18.5 mm
9.5 mm
$0.4477 - $0.8248 6089 In stock
22.0 mm
13.5 mm
$0.4566 - $0.841 1830 In stock
28.2 mm
13.7 mm
$1.1458 - $1.2696 19 In stock
63.7 mm
15.5 mm
$0.0932 - $0.3563 1812 In stock
15.3 mm
10.4 mm
$0.1578 - $0.2906 3214 In stock
32.7 mm
13.8 mm
Threaded Protection Plug - Metric Thread - Overall Diameter 16.7 mm | 0.657 in ; Thread Length 8.7 mm | 0.343 in ; LDPE - PIR ; Red

12017

Price Range
$0.7698 - $0.4179

Stock Levels
5058 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Standard
    Metric Threads
  • Thread Length
    8.7 mm
  • Overall Diameter
    16.7 mm
Threaded Protection Plug - Metric Thread - Overall Diameter 23.5 mm | 0.925 in ; Thread Length 13.7 mm | 0.539 in ; LDPE - PIR ; Red

10458

Price Range
$1.7499 - $0.9499

Stock Levels
1313 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Standard
    Metric Threads
  • Thread Length
    13.7 mm
  • Overall Diameter
    23.5 mm
Threaded Protection Plug - Metric Thread - ; Thread Length 13.8 mm | 0.543 in ; LDPE - PIR ; Red

12021

Price Range
$0.9251 - $0.5022

Stock Levels
2119 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Standard
    Metric Threads
  • Thread Length
    13.8 mm
  • Overall Height
    18.5 mm
Threaded Protection Plug - Metric Thread - Overall Diameter 12.3 mm | 0.484 in ; Thread Length 9.5 mm | 0.374 in ; LDPE - PIR ; Red

12011

Price Range
$0.4016 - $0.1051

Stock Levels
4114 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Standard
    Metric Threads
  • Thread Length
    9.5 mm
  • Overall Diameter
    12.3 mm
Threaded Protection Plug - Metric Thread - Overall Diameter 31.3 mm | 1.232 in ; Thread Length 14.0 mm | 0.551 in ; LDPE - PIR ; Red

12022

Price Range
$0.3126 - $0.1697

Stock Levels
5618 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Standard
    Metric Threads
  • Thread Length
    14.0 mm
  • Overall Diameter
    31.3 mm
Threaded Protection Plug - Metric Thread - Overall Diameter 26.3 mm | 1.035 in ; Thread Length 14.0 mm | 0.551 in ; LDPE - PIR ; Red

12020

Price Range
$0.841 - $0.4566

Stock Levels
2708 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Standard
    Metric Threads
  • Thread Length
    14.0 mm
  • Overall Diameter
    26.3 mm
Threaded Protection Plug - Metric Thread - Overall Diameter 18.5 mm | 0.728 in ; Thread Length 10.7 mm | 0.421 in ; LDPE - PIR ; Red

12013

Price Range
$0.6663 - $0.3617

Stock Levels
1517 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Standard
    Metric Threads
  • Thread Length
    10.7 mm
  • Overall Diameter
    18.5 mm
Threaded Protection Plug - Metric Thread - Overall Diameter 18.5 mm | 0.728 in ; Thread Length 9.5 mm | 0.374 in ; LDPE - PIR ; Red

12018

Price Range
$0.8216 - $0.4461

Stock Levels
1525 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Standard
    Metric Threads
  • Thread Length
    9.5 mm
  • Overall Diameter
    18.5 mm
Threaded Protection Plug - Metric Thread - Overall Diameter 22.0 mm | 0.866 in ; Thread Length 13.5 mm | 0.531 in ; LDPE - PIR ; Red

12019

Price Range
$0.8248 - $0.4477

Stock Levels
6089 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Standard
    Metric Threads
  • Thread Length
    13.5 mm
  • Overall Diameter
    22.0 mm
Threaded Protection Plug - Metric Thread - Overall Diameter 28.2 mm | 1.11 in ; Thread Length 13.7 mm | 0.539 in ; LDPE - PIR ; Red

10128

Price Range
$0.841 - $0.4566

Stock Levels
1830 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Standard
    Metric Threads
  • Thread Length
    13.7 mm
  • Overall Diameter
    28.2 mm
Threaded Protection Plug - Metric Thread - Overall Diameter 63.7 mm | 2.508 in ; Thread Length 15.5 mm | 0.61 in ; LDPE - PIR ; Red

12030

Price Range
$1.2696 - $1.1458

Stock Levels
19 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Standard
    Metric Threads
  • Thread Length
    15.5 mm
  • Overall Diameter
    63.7 mm
Threaded Protection Plug - Metric Thread - Overall Diameter 15.3 mm | 0.602 in ; Thread Length 10.4 mm | 0.409 in ; LDPE - PIR ; Red

12012

Price Range
$0.3563 - $0.0932

Stock Levels
1812 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Standard
    Metric Threads
  • Thread Length
    10.4 mm
  • Overall Diameter
    15.3 mm
Threaded Protection Plug - Metric Thread - Overall Diameter 32.7 mm | 1.287 in ; Thread Length 13.8 mm | 0.543 in ; LDPE - PIR ; Red

12023

Price Range
$0.2906 - $0.1578

Stock Levels
3214 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Standard
    Metric Threads
  • Thread Length
    13.8 mm
  • Overall Diameter
    32.7 mm