Threaded Protection Plugs for BSP/GAS Threads protect threads and fittings from damage during production, storage, and shipment, ensuring that they remain in good condition and ready for use when needed. The protection plug protects from contaminants like dirt, dust, debris, and moisture out of the hole.
Features a knurled head design that makes them easy to install and remove by hand by twisting them onto the pipe or tube. Used in various applications, including hydraulic, pneumatic and general engineering industries.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Engagement | Overall Diameter | Compatible Thread Sizes (All) | View | |
|---|---|---|---|---|---|---|
| $1.3608 - $2.5069 | 489 In stock |
|
1.965 in
49.9 mm
|
|
||
| $0.1089 - $0.4165 | 1159 In stock |
|
0.669 in
17.0 mm
|
|
||
| $0.2388 - $0.4398 | 7496 In stock |
|
|
|
||
| $0.4583 - $0.8442 | 5404 In stock |
|
|
|
||
| $0.2582 - $0.4755 | 7026 In stock |
|
0.902 in
22.9 mm
|
|
||
| $0.2265 - $0.4172 | 2760 In stock |
|
0.646 in
16.4 mm
|
|
||
| $0.374 - $0.689 | 2560 In stock |
|
|
|
||
| $0.1385 - $0.5292 | 21909 In stock |
|
1.232 in
31.3 mm
|
|
||
| $0.3669 - $0.676 | 2702 In stock |
|
1.063 in
27.0 mm
|
|
||
| $0.2904 - $1.1097 | 1518 In stock |
|
1.102 in
28.0 mm
|
|
||
| $0.2511 - $0.4625 | 17 In stock |
|
0.827 in
21.0 mm
|
|
||
| $0.4833 - $0.8904 | 1266 In stock |
|
1.496 in
38.0 mm
|
|
||
| $1.6558 - $3.0504 | 511 In stock |
|
2.902 in
73.7 mm
|
|
||
| $2.004 - $3.6916 | Request the lead time here |
|
4.134 in
105.0 mm
|
|
||
| $1.4434 - $2.6589 | 1072 In stock |
|
|
|
||
| 10810 | $0.6742 - $1.2421 | 3228 In stock |