Menu Search

Threaded Protection Caps - UNF/JIC Threads

In stock

Threaded Protection Caps for UNF /JIC Threads protect threads and fittings from damage during production, storage, and shipment, ensuring that they remain in good condition and ready for use when needed. The protection cap protects flared and flare less from contaminants like dirt, dust, debris, and moisture out of the hole.

Features a knurled head design that makes them easy to install and remove by hand by twisting them or pushing them in on the pipe or tube. They are ideal for UNF/JIC threads, and if you pick the yellow option, they are made of HDPE and have a long profile, which allows for more threading turns. It can withstand temperatures between Min. -30C, Max. +80C. The range of Protection caps can be used in various applications, including hydraulic and pneumatic systems, automotive, and industrial applications.

  • Material: HDPE, LDPE, PE
  • Colour: Yellow, Red

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
53 results
Product SKUs information
Item Code Price range Availability Overall Diameter Colour Material Special Offer Compatible Thread Sizes (All) Overall Height View
$0.8252 - $1.5202 682 In stock
36.4 mm
Red
LDPE - PIR
22.2 mm
$0.5534 - $1.0196 265 In stock
44.8 mm
Red
LDPE - PIR
22.0 mm
$0.1744 - $0.1933 14160 In stock
32.7 mm
Red
LDPE - PIR
19.1 mm
$0.4669 - $0.5174 14076 In stock
37.4 mm
Red
LDPE - PIR
24.5 mm
$0.0419 - $0.0771 68613 In stock
14.5 mm
Red
LDPE - PIR
13.5 mm
$0.1007 - $0.1854 17965 In stock
24.9 mm
Red
LDPE - PIR
20.2 mm
$0.6269 - $1.1551 5572 In stock
50.3 mm
Red
LDPE - PIR
25.0 mm
$0.1604 - $0.2955 14115 In stock
38.9 mm
Red
LDPE - PIR
21.7 mm
$0.1032 - $0.1145 14265 In stock
27.6 mm
Red
LDPE - PIR
17.2 mm
$0.0666 - $0.1228 62678 In stock
11.0 mm
Red
LDPE - PIR
8.3 mm
$0.1355 - $0.2498 15 In stock
23.3 mm
Red
LDPE - PIR
15.3 mm
$0.2809 - $0.5176 44757 In stock
13.3 mm
Red
LDPE - PIR
12.9 mm
$0.0505 - $0.0931 64212 In stock
18.2 mm
Red
LDPE - PIR
15.6 mm
$0.1016 - $0.1871 27 In stock
25.3 mm
Red
LDPE - PIR
20.0 mm
$0.1216 - $0.2241 169 In stock
29.4 mm
Red
LDPE - PIR
19.0 mm
$0.0899 - $0.1656 27363 In stock
13.3 mm
Red
LDPE - PIR
13.7 mm
$1.7183 - $1.9039 Request the lead time here
Yellow
HDPE
5/8
$1.8505 - $2.0504 Request the lead time here
Yellow
HDPE
1-1/16
$2.1148 - $2.3432 Request the lead time here
Yellow
HDPE
1-5/16
$0.6609 - $0.7323 Request the lead time here
Yellow
HDPE
1-1/16
  • of 3
Threaded Protection Cap - UNF ThreadsJIC Threads ; ; Red; LDPE - PIR

10151

Price Range
$1.5202 - $0.8252

Stock Levels
682 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Overall Diameter
    36.4 mm
  • Overall Height
    22.2 mm
Threaded Protection Cap - UNF ThreadsJIC Threads ; ; Red; LDPE - PIR

11053

Price Range
$1.0196 - $0.5534

Stock Levels
265 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Overall Diameter
    44.8 mm
  • Overall Height
    22.0 mm
Threaded Protection Cap - UNF ThreadsJIC Threads ; ; Red; LDPE - PIR

10163

Price Range
$0.1933 - $0.1744

Stock Levels
14160 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Overall Diameter
    32.7 mm
  • Overall Height
    19.1 mm
Threaded Protection Cap - UNF ThreadsJIC Threads ; ; Red; LDPE - PIR

12654

Price Range
$0.5174 - $0.4669

Stock Levels
14076 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Overall Diameter
    37.4 mm
  • Overall Height
    24.5 mm
  • Special Offer
    Clearance
Threaded Protection Cap - UNF ThreadsJIC Threads ; ; Red; LDPE - PIR

10528

Price Range
$0.0771 - $0.0419

Stock Levels
68613 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Overall Diameter
    14.5 mm
  • Overall Height
    13.5 mm
Threaded Protection Cap - UNF ThreadsJIC Threads ; ; Red; LDPE - PIR

11089

Price Range
$0.1854 - $0.1007

Stock Levels
17965 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Overall Diameter
    24.9 mm
  • Overall Height
    20.2 mm
Threaded Protection Cap - UNF ThreadsJIC Threads ; ; Red; LDPE - PIR

11804

Price Range
$1.1551 - $0.6269

Stock Levels
5572 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Overall Diameter
    50.3 mm
  • Overall Height
    25.0 mm
Threaded Protection Cap - UNF ThreadsJIC Threads ; ; Red; LDPE - PIR

10185

Price Range
$0.2955 - $0.1604

Stock Levels
14115 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Overall Diameter
    38.9 mm
  • Overall Height
    21.7 mm
Threaded Protection Cap - UNF ThreadsJIC Threads ; ; Red; LDPE - PIR

12826

Price Range
$0.1145 - $0.1032

Stock Levels
14265 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Overall Diameter
    27.6 mm
  • Overall Height
    17.2 mm
Threaded Protection Cap - UNF ThreadsJIC Threads ; ; Red; LDPE - PIR

10251

Price Range
$0.1228 - $0.0666

Stock Levels
62678 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Overall Diameter
    11.0 mm
  • Overall Height
    8.3 mm
Threaded Protection Cap - UNF ThreadsJIC Threads ; ; Red; LDPE - PIR

12825

Price Range
$0.2498 - $0.1355

Stock Levels
15 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Overall Diameter
    23.3 mm
  • Overall Height
    15.3 mm
Threaded Protection Cap - UNF ThreadsJIC Threads ; ; Red; LDPE - PIR

10332

Price Range
$0.5176 - $0.2809

Stock Levels
44757 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Overall Diameter
    13.3 mm
  • Overall Height
    12.9 mm
Threaded Protection Cap - UNF ThreadsJIC Threads ; ; Red; LDPE - PIR

10653

Price Range
$0.0931 - $0.0505

Stock Levels
64212 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Overall Diameter
    18.2 mm
  • Overall Height
    15.6 mm
Threaded Protection Cap - UNF ThreadsJIC Threads ; ; Red; LDPE - PIR

12075

Price Range
$0.1871 - $0.1016

Stock Levels
27 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Overall Diameter
    25.3 mm
  • Overall Height
    20.0 mm
Threaded Protection Cap - UNF ThreadsJIC Threads ; ; Red; LDPE - PIR

10685

Price Range
$0.2241 - $0.1216

Stock Levels
169 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Overall Diameter
    29.4 mm
  • Overall Height
    19.0 mm
Threaded Protection Cap - UNF ThreadsJIC Threads ; ; Red; LDPE - PIR

12652

Price Range
$0.1656 - $0.0899

Stock Levels
27363 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Overall Diameter
    13.3 mm
  • Overall Height
    13.7 mm
Threaded Protection Cap - UNF Threads ; 5/8 Threaded Height 16.5 mm | 0.65 in; Yellow; HDPE

9303000

Price Range
$1.9039 - $1.7183

Stock Levels
Request the lead time here
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Compatible Thread Sizes (All)
    5/8
  • Threaded Height
    16.5 mm
  • Pitch/TPI
    18 TPI
Threaded Protection Cap - UNF Threads ; 1-1/16 Threaded Height 8.5 mm | 0.335 in; Yellow; HDPE

9305000

Price Range
$2.0504 - $1.8505

Stock Levels
Request the lead time here
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Compatible Thread Sizes (All)
    1-1/16
  • Threaded Height
    8.5 mm
  • Pitch/TPI
    16 TPI
Threaded Protection Cap - UNF Threads ; 1-5/16 Threaded Height 20.0 mm | 0.787 in; Yellow; HDPE

9307500

Price Range
$2.3432 - $2.1148

Stock Levels
Request the lead time here
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Compatible Thread Sizes (All)
    1-5/16
  • Threaded Height
    20.0 mm
  • Pitch/TPI
    16 TPI
Threaded Protection Cap - UNF Threads ; 1-1/16 Threaded Height 21.0 mm | 0.827 in; Yellow; HDPE

9308000

Price Range
$0.7323 - $0.6609

Stock Levels
Request the lead time here
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Compatible Thread Sizes (All)
    1-1/16
  • Threaded Height
    21.0 mm
  • Pitch/TPI
    12 TPI