Menu Search

JIC Threads Threaded Protection Cap Compatible Thread Sizes 1-5/8 in

Protect UN (JIC) threads against mechanical damage and also seal out dirt and moisture. Easy to use knurled grip insures a tight fit. Great for masking or protection during a secondary process, e.g. painting, dipping etc.
Item code:

CD20

1050 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 $1.1777
1000 - 4999 $0.6729
5000 + $0.6393
Standard pack: 1000

Order in multiple of 100

Total price

$117.77

100 x $1.1777

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Threaded
Full Material Low Density Polyethylene
Colour Red
Compatible Thread Sizes (All) 1-5/8 in
Compatible Thread Standard JIC Threads
Overall Height 23.1 mm
Pitch/TPI 12 TPI

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us