Menu Search

Threaded Protection Caps - Metric Threads

In stock

Threaded Protection Caps for Metric Threads threads and fittings protect threads and fittings from damage during production, storage, and shipment, ensuring that they remain in good condition and are ready for use when needed. The protection cap keeps contaminants like dirt, dust, debris, and moisture out of the hole.

Features a knurled head design that makes them easy to install and remove by hand by twisting them onto the pipe or tube. Suitable for Metric threads. Used in various applications, including hydraulic and pneumatic systems, automotive, and industrial applications.

  • Material: HDPE, LDPE
  • Colour: Yellow, Red

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
67 results
Product SKUs information
Item Code Price range Availability Overall Diameter Colour Material Compatible Thread Sizes (All) Overall Height View
$0.1021 - $0.1882 Request the lead time here
18.0 mm
Red
LDPE
M16
21.0 mm
$0.0945 - $0.174 2408 In stock
20.0 mm
Red
LDPE
M18
14.0 mm
$0.4566 - $0.841 1119 In stock
19.7 mm
Red
LDPE - PIR
14.0 mm
$1.0096 - $1.8599 860 In stock
38.8 mm
Red
LDPE - PIR
16.0 mm
$0.0908 - $0.1672 3018 In stock
18.0 mm
Red
LDPE
M16
12.0 mm
$0.4336 - $0.7989 9 In stock
17.9 mm
Red
LDPE - PIR
12.0 mm
$0.4829 - $0.8894 456 In stock
21.9 mm
Red
LDPE - PIR
14.0 mm
$0.0763 - $0.2918 6222 In stock
9.9 mm
Red
LDPE - PIR
10.0 mm
$0.6162 - $1.1354 7340 In stock
24.3 mm
Red
LDPE - PIR
13.8 mm
$0.0869 - $0.1603 17 In stock
16.0 mm
Red
LDPE
M14
12.0 mm
$0.1186 - $0.2184 1400 In stock
28.5 mm
Red
LDPE
M26
14.0 mm
$0.1294 - $0.2382 10 In stock
32.0 mm
Red
LDPE
M28
14.0 mm
12104 $0.4108 - $0.7568 2935 In stock
15.9 mm
Red
LDPE - PIR
12.0 mm
$0.1533 - $0.2823 1744 In stock
34.0 mm
Red
LDPE
M30
14.0 mm
$0.9251 - $1.0251 Request the lead time here
Yellow
HDPE
M10
$2.2488 - $2.4917 Request the lead time here
Yellow
HDPE
M25
$2.2085 - $2.447 Request the lead time here
Yellow
HDPE
M55
$4.3408 - $4.8097 Request the lead time here
Yellow
HDPE
M62
$1.1942 - $1.3232 Request the lead time here
Yellow
HDPE
M26
$0.5288 - $0.5858 Request the lead time here
Yellow
HDPE
M16
  • of 4
Quick Fit Threaded Cap - M16 ; Threaded Height - 6.5 mm | 0.256 in Overall Diameter - 18.0 mm | 0.709 in; LDPE; Red

464151

Price Range
$0.1882 - $0.1021

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    M16
  • Threaded Height
    6.5 mm
  • Overall Diameter
    18.0 mm
Quick Fit Threaded Cap - M18 ; Threaded Height - 9.5 mm | 0.374 in Overall Diameter - 20.0 mm | 0.787 in; LDPE; Red

464152

Price Range
$0.174 - $0.0945

Stock Levels
2408 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    M18
  • Threaded Height
    9.5 mm
  • Overall Diameter
    20.0 mm
Threaded Protection Cap - Metric Threads; ; ; Overall Diameter 19.7 mm | 0.776 in; Red; LDPE - PIR

12106

Price Range
$0.841 - $0.4566

Stock Levels
1119 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Overall Diameter
    19.7 mm
  • Overall Height
    14.0 mm
Threaded Protection Cap - Metric Threads; ; ; Overall Diameter 38.8 mm | 1.528 in; Red; LDPE - PIR

12123

Price Range
$1.8599 - $1.0096

Stock Levels
860 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Overall Diameter
    38.8 mm
  • Overall Height
    16.0 mm
Quick Fit Threaded Cap - M16 ; Threaded Height - 7.5 mm | 0.295 in Overall Diameter - 18.0 mm | 0.709 in; LDPE; Red

464150

Price Range
$0.1672 - $0.0908

Stock Levels
3018 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    M16
  • Threaded Height
    7.5 mm
  • Overall Diameter
    18.0 mm
Threaded Protection Cap - Metric Threads; ; ; Overall Diameter 17.9 mm | 0.705 in; Red; LDPE - PIR

12105

Price Range
$0.7989 - $0.4336

Stock Levels
9 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Overall Diameter
    17.9 mm
  • Overall Height
    12.0 mm
Threaded Protection Cap - Metric Threads; ; ; Overall Diameter 21.9 mm | 0.862 in; Red; LDPE - PIR

12107

Price Range
$0.8894 - $0.4829

Stock Levels
456 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Overall Diameter
    21.9 mm
  • Overall Height
    14.0 mm
Threaded Protection Cap - Metric Threads; ; ; Overall Diameter 9.9 mm | 0.39 in; Red; LDPE - PIR

12100

Price Range
$0.2918 - $0.0763

Stock Levels
6222 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Overall Diameter
    9.9 mm
  • Overall Height
    10.0 mm
Threaded Protection Cap - Metric Threads; ; ; Overall Diameter 24.3 mm | 0.957 in; Red; LDPE - PIR

12108

Price Range
$1.1354 - $0.6162

Stock Levels
7340 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Overall Diameter
    24.3 mm
  • Overall Height
    13.8 mm
Quick Fit Threaded Cap - M14 ; Threaded Height - 7.5 mm | 0.295 in Overall Diameter - 16.0 mm | 0.63 in; LDPE; Red

464148

Price Range
$0.1603 - $0.0869

Stock Levels
17 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    M14
  • Threaded Height
    7.5 mm
  • Overall Diameter
    16.0 mm
Quick Fit Threaded Cap - M26 ; Threaded Height - 9.5 mm | 0.374 in Overall Diameter - 28.5 mm | 1.122 in; LDPE; Red

464156

Price Range
$0.2184 - $0.1186

Stock Levels
1400 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    M26
  • Threaded Height
    9.5 mm
  • Overall Diameter
    28.5 mm
Quick Fit Threaded Cap - M28 ; Threaded Height - 9.5 mm | 0.374 in Overall Diameter - 32.0 mm | 1.26 in; LDPE; Red

464157

Price Range
$0.2382 - $0.1294

Stock Levels
10 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    M28
  • Threaded Height
    9.5 mm
  • Overall Diameter
    32.0 mm
Threaded Protection Cap - Metric Threads; ; ; Overall Diameter 15.9 mm | 0.626 in; Red; LDPE - PIR

12104

Price Range
$0.7568 - $0.4108

Stock Levels
2935 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Overall Diameter
    15.9 mm
  • Overall Height
    12.0 mm
Quick Fit Threaded Cap - M30 ; Threaded Height - 9.0 mm | 0.354 in Overall Diameter - 34.0 mm | 1.339 in; LDPE; Red

464158

Price Range
$0.2823 - $0.1533

Stock Levels
1744 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    M30
  • Threaded Height
    9.0 mm
  • Overall Diameter
    34.0 mm
Threaded Protection Cap - Metric Threads; M10; Threaded Height 10.0 mm | 0.394 in; ; Yellow; HDPE

9002000

Price Range
$1.0251 - $0.9251

Stock Levels
Request the lead time here
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Compatible Thread Sizes (All)
    M10
  • Threaded Height
    10.0 mm
  • Pitch/TPI
    1.0 mm
Threaded Protection Cap - Metric Threads; M25; Threaded Height 12.0 mm | 0.472 in; ; Yellow; HDPE

9012000

Price Range
$2.4917 - $2.2488

Stock Levels
Request the lead time here
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Compatible Thread Sizes (All)
    M25
  • Threaded Height
    12.0 mm
  • Pitch/TPI
    1.5 mm
Threaded Protection Cap - Metric Threads; M55; Threaded Height 17.0 mm | 0.669 in; ; Yellow; HDPE

9023000

Price Range
$2.447 - $2.2085

Stock Levels
Request the lead time here
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Compatible Thread Sizes (All)
    M55
  • Threaded Height
    17.0 mm
  • Pitch/TPI
    1.5 mm
Threaded Protection Cap - Metric Threads; M62; Threaded Height 17.0 mm | 0.669 in; ; Yellow; HDPE

9024000

Price Range
$4.8097 - $4.3408

Stock Levels
Request the lead time here
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Compatible Thread Sizes (All)
    M62
  • Threaded Height
    17.0 mm
  • Pitch/TPI
    1.5 mm
Threaded Protection Cap - Metric Threads; M26; Threaded Height 12.5 mm | 0.492 in; ; Yellow; HDPE

9013000

Price Range
$1.3232 - $1.1942

Stock Levels
Request the lead time here
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Compatible Thread Sizes (All)
    M26
  • Threaded Height
    12.5 mm
  • Pitch/TPI
    1.5 mm
Threaded Protection Cap - Metric Threads; M16; Threaded Height 8.1 mm | 0.319 in; ; Yellow; HDPE

9006000

Price Range
$0.5858 - $0.5288

Stock Levels
Request the lead time here
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Compatible Thread Sizes (All)
    M16
  • Threaded Height
    8.1 mm
  • Pitch/TPI
    1.0 mm