Threaded O-ring Plugs for UNF Threads include a compressed flange lip and an O-ring (optional) to provide a watertight seal and superior leakage prevention for hydraulic threads. The threaded O-ring keeps contaminants like dirt, dust, debris, and moisture out of the hole.
It may be installed using a hex wrench, screwdriver, or hand. Often used on flat-faced hydraulic fittings, it is recommended when strength and resistance are desired as it can withstand temperatures that range from -40F to 230F | -40C to 110C. Used in oil and gas, plumbing, and automotive sectors where leak-proof seals are crucial to system integrity.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Overall Diameter | Colour | Threaded Length | Material | Compatible Thread Sizes (All) | View |
---|---|---|---|---|---|---|---|---|
$0.6035 - $0.6688 | Request the lead time here |
1.11 in
28.2 mm
|
Red
|
|
HDPE
|
|
||
$1.834 - $3.3785 | Request the lead time here |
|
Yellow
|
|
PA6.6 GF33
|
|
||
$1.0258 - $1.1366 | 600 In stock |
1.559 in
39.6 mm
|
Red
|
|
HDPE
|
|
||
$1.3257 - $1.4687 | 77 In stock |
1.63 in
41.4 mm
|
Red
|
|
LDPE
|
|
||
$0.5314 - $0.5889 | 7300 In stock |
0.98 in
24.9 mm
|
Red
|
|
HDPE
|
|
||
$0.2038 - $0.5096 | 11 In stock |
0.866 in
22.0 mm
|
Yellow
|
|
HDPE
|
5/8 in x 18
|
||
$0.7419 - $1.3666 | 50 In stock |
2.165 in
55.0 mm
|
Yellow
|
|
HDPE
|
1-7/8 in x 12
|
||
$0.2392 - $0.4407 | 15 In stock |
0.827 in
21.0 mm
|
Yellow
|
|
HDPE
|
9⁄16 in x 18
|
||
$0.1404 - $0.2588 | 11 In stock |
0.551 in
14.0 mm
|
Yellow
|
|
HDPE
|
3/8 in x 24
|
||
$0.3006 - $0.5538 | 963 In stock |
1.063 in
27.0 mm
|
Yellow
|
|
HDPE
|
3/4 in x 16
|
||
$0.6176 - $1.1378 | 68 In stock |
1.969 in
50.0 mm
|
Yellow
|
|
HDPE
|
1-5/8 in x 12
|
||
$0.3209 - $0.8024 | 60 In stock |
1.378 in
35.0 mm
|
Yellow
|
|
HDPE
|
11⁄16 in x 12
|
||
$0.1885 - $0.3475 | 10 In stock |
0.748 in
19.0 mm
|
Yellow
|
|
HDPE
|
1/2 in x 20
|
||
$0.3256 - $0.5998 | Request the lead time here |
1.102 in
28.0 mm
|
Yellow
|
|
HDPE
|
7/8 x 14
|
||
Request the lead time here |
1.131 in
28.7 mm
|
Red
|
0.620 in
15.7 mm
|
HDPE
|
1 1/16 - 12
|
|||
Request the lead time here |
0.720 in
18.3 mm
|
Red
|
0.320 in
8.1 mm
|
HDPE
|
1/2 - 20
|
|||
Request the lead time here |
1.880 in
47.8 mm
|
Red
|
0.620 in
15.7 mm
|
HDPE
|
1 5/8 - 12
|
|||
8602 In stock |
0.650 in
16.5 mm
|
Red
|
0.320 in
8.1 mm
|
HDPE
|
7/16 - 20
|
|||
$0.1426 - $0.1581 | 9 In stock |
0.752 in
19.1 mm
|
Yellow
|
|
PP
|
9/16-18
|
||
$0.1458 - $0.1615 | 8 In stock |
0.689 in
17.5 mm
|
Black
|
|
PP
|
1/2-13
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue