Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Threaded O-ring Plugs for Metric Threads include a compressed flange lip and an O-ring to provide a watertight seal and superior leakage prevention for hydraulic threads. The threaded O-ring keeps contaminants like dirt, dust, debris, and moisture out of the hole.
It may be installed using a spanner, screwdriver, or by hand. Metric threads are available, with a cylindrical inner and outer diameter precise in millimetres. The fine taper of metric tapered thread allows for the best possible force transmission. Used in oil and gas, plumbing, and automotive sectors where leak-proof seals are crucial to system integrity.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Overall Diameter | Threaded Length | Compatible Thread Sizes (All) | View |
---|---|---|---|---|---|---|
$1.4263 - $2.6273 | Request the lead time here |
1 in
25.4 mm
|
|
M18
|
||
$0.4241 - $1.0605 | 18 In stock |
1.575 in
40.0 mm
|
|
M32 x 1.5
|
||
$0.2193 - $0.243 | 10 In stock |
0.669 in
17.0 mm
|
|
M12 x 1
|
||
$0.2207 - $0.5519 | 11 In stock |
0.945 in
24.0 mm
|
|
M18 x 1.5
|
||
$0.5092 - $1.2729 | 3250 In stock |
1.575 in
40.0 mm
|
|
M33 X 2.0
|
||
$0.2106 - $0.5265 | 60 In stock |
0.945 in
24.0 mm
|
|
M16 x 1.5
|
||
$0.3742 - $0.9355 | 7 In stock |
1.496 in
38.0 mm
|
|
M30 x 1.5
|
||
$0.5124 - $1.2811 | 10 In stock |
1.772 in
45.0 mm
|
|
M36 x 2.0
|
||
$0.2592 - $0.2871 | 7 In stock |
1.102 in
28.0 mm
|
|
M22 x 1.5
|
||
$0.1485 - $0.2736 | 165 In stock |
0.492 in
12.5 mm
|
|
M8 x 1
|
||
$0.8991 - $1.6562 | 58 In stock |
2.362 in
60.0 mm
|
|
M52 x 2.0
|
||
$0.7712 - $1.4208 | 74 In stock |
2.165 in
55.0 mm
|
|
M48 X 2.0
|
||
$0.3046 - $0.7615 | 9 In stock |
1.26 in
32.0 mm
|
|
M26 x 1.5
|
||
$0.213 - $0.2358 | 409 In stock |
0.669 in
17.0 mm
|
|
M12 x 1.5
|
||
498548 | $0.4233 - $1.0584 | 10 In stock |
1.496 in
38.0 mm
|
|
M30 x 2.0
|
|
$0.2305 - $0.4246 | 63 In stock |
0.866 in
22.0 mm
|
|
M14 x 1.5
|
||
$0.6812 - $1.2549 | 250 In stock |
1.969 in
50.0 mm
|
|
M42 x 2.0
|
||
$0.7569 - $1.8922 | 12 In stock |
2.047 in
52.0 mm
|
|
M45 x 2.0
|
||
$0.2956 - $0.739 | 1256 In stock |
1.181 in
30.0 mm
|
|
M24 x 1.5
|
||
$0.2468 - $0.6173 | 155 In stock |
1.024 in
26.0 mm
|
|
M20 x 1.5
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue