Menu Search

Tear Tab Caps

In stock

Tear Tab Caps are a standard, off-the-shelf solution that will allow you to meet your customers demands without those all too common time delays.

Tear Tab Caps are quick-fit and quick-release caps. As a rapid solution, they can be easily fitted and removed across an array of applications, including; critical hydraulic tubes and pipes, such as those that carry oils and other fluids around vehicles and machineries. This makes them an ideal choice for the specialist vehicle manufacturing industry, and other automotive and manufacturing sectors.

Tear Tab Caps also assist in the protection of tube and pipe ends during transportation and storage. They protect parts from damage, dirt, moisture and other forms of ingress. These caps are highly versatile, and ideal for a range of applications and different threads, including; BSP, GAS, UNF, JIC and NPT.

Made from Low Density Polyethylene (LDPE), the caps feature a simple tear-away tab for quick release, and fast removal. The ease of extracting the Tear Tab Cap from the hydraulic pipework makes the removal process faster. By simply pulling the tab, the cap splits open, tearing away.

The LDPE material is tough and flexible. They provide many of the advantages of PVC caps, such as integrity and cleanliness.

  • Colours: Blue, Natural and Yellow
  • RoHS Compliant

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
66 results
Product SKUs information
Item Code Price range Availability Colour Inside Diameter Overall Height View
$0.1289 - $0.1428 17 In stock
Blue
33.15 mm
$0.2979 - $0.33 524 In stock
Blue
47.85 mm
$0.0993 - $0.11 308 In stock
Blue
16.89 mm
$0.1308 - $0.1449 Request the lead time here
Blue
9.8 mm
$0.5501 - $1.0134 12 In stock
Blue
42.4 mm
$0.088 - $0.1621 307 In stock
Yellow
23.0 mm
$0.1183 - $0.2178 Request the lead time here
Yellow
22.0 mm
$0.0844 - $0.1554 922 In stock
Blue
15.5 mm
$0.0484 - $0.0891 Request the lead time here
Yellow
16.0 mm
$0.0456 - $0.084 Request the lead time here
Yellow
12.0 mm
$0.0664 - $0.2536 10 In stock
Yellow
21.2 mm
$0.274 - $0.5049 Request the lead time here
Yellow
29.5 mm
$0.1245 - $0.2294 Request the lead time here
Yellow
26.3 mm
$0.0463 - $0.0852 Request the lead time here
Yellow
16.0 mm
$0.0799 - $0.1473 14020 In stock
Blue
22.0 mm
$0.0635 - $0.1169 11 In stock
Blue
17.1 mm
$0.0761 - $0.1403 Request the lead time here
Blue
12.4 mm
$0.0608 - $0.1122 Request the lead time here
Yellow
18.0 mm
$0.2553 - $0.4702 20 In stock
Blue
25.0 mm
$0.3974 - $0.732 Request the lead time here
Blue
33.1 mm
  • of 4
Tear Tab Cap NPT Threads 33.15 mm LDPE Blue

Y1A

Price Range
$0.1428 - $0.1289

Stock Levels
17 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    1
  • Inside Diameter
    33.15 mm
Tear Tab Cap NPT Threads 47.85 mm LDPE Blue

Y1-1/2A

Price Range
$0.33 - $0.2979

Stock Levels
524 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    1-1/2
  • Inside Diameter
    47.85 mm
Tear Tab Cap NPT Threads 16.89 mm LDPE Blue

Y3/8A

Price Range
$0.11 - $0.0993

Stock Levels
308 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    3/8
  • Inside Diameter
    16.89 mm
Tear Tab Cap NPT Threads 9.8 mm LDPE Blue

Y1/8A

Price Range
$0.1449 - $0.1308

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    1/8
  • Inside Diameter
    9.8 mm
Tear Tab Cap UNF ThreadsJIC Threads 42.4 mm LDPE Blue

18405

Price Range
$1.0134 - $0.5501

Stock Levels
12 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    111⁄16” x 12
  • Inside Diameter
    42.4 mm
Tear Tab Cap BSP ThreadsGas Threads 23.0 mm LDPE Yellow

12373

Price Range
$0.1621 - $0.088

Stock Levels
307 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Compatible Thread Sizes (All)
    5/8-14
  • Inside Diameter
    23.0 mm
Tear Tab Cap 22.0 mm LDPE Yellow

10224

Price Range
$0.2178 - $0.1183

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Inside Diameter
    22.0 mm
Tear Tab Cap UNF ThreadsJIC Threads 15.5 mm LDPE Blue

10348

Price Range
$0.1554 - $0.0844

Stock Levels
922 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    5/8” x 18
  • Inside Diameter
    15.5 mm
Tear Tab Cap BSP ThreadsGas Threads 16.0 mm LDPE Yellow

10492

Price Range
$0.0891 - $0.0484

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Compatible Thread Sizes (All)
    3/8 ” x 19
  • Inside Diameter
    16.0 mm
Tear Tab Cap 12.0 mm LDPE Yellow

10839

Price Range
$0.084 - $0.0456

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Inside Diameter
    12.0 mm
Tear Tab Cap BSP ThreadsGas Threads 21.2 mm LDPE Yellow

10308

Price Range
$0.2536 - $0.0664

Stock Levels
10 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Compatible Thread Sizes (All)
    1/2-14
  • Inside Diameter
    21.2 mm
Tear Tab Cap BSP ThreadsGas Threads 29.5 mm LDPE Yellow

12375

Price Range
$0.5049 - $0.274

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Compatible Thread Sizes (All)
    7/8-14
  • Inside Diameter
    29.5 mm
Tear Tab Cap BSP ThreadsGas Threads 26.3 mm LDPE Yellow

10701

Price Range
$0.2294 - $0.1245

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Compatible Thread Sizes (All)
    3/4-14
  • Inside Diameter
    26.3 mm
Tear Tab Cap 16.0 mm LDPE Yellow

10080

Price Range
$0.0852 - $0.0463

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Inside Diameter
    16.0 mm
Tear Tab Cap UNF ThreadsJIC Threads 22.0 mm LDPE Blue

10702

Price Range
$0.1473 - $0.0799

Stock Levels
14020 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    7/8” x 14
  • Inside Diameter
    22.0 mm
Tear Tab Cap UNF ThreadsJIC Threads 17.1 mm LDPE Blue

16245

Price Range
$0.1169 - $0.0635

Stock Levels
11 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    11⁄16" x 16
  • Inside Diameter
    17.1 mm
Tear Tab Cap UNF ThreadsJIC Threads 12.4 mm LDPE Blue

18305

Price Range
$0.1403 - $0.0761

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    1/2” x 20
  • Inside Diameter
    12.4 mm
Tear Tab Cap 18.0 mm LDPE Yellow

10841

Price Range
$0.1122 - $0.0608

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Inside Diameter
    18.0 mm
Tear Tab Cap UNF ThreadsJIC Threads 25.0 mm LDPE Blue

16247

Price Range
$0.4702 - $0.2553

Stock Levels
20 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Fitting Style
    Quick Fit
  • Compatible Thread Sizes (All)
    1" x 14
  • Inside Diameter
    25.0 mm
Tear Tab Cap UNF ThreadsJIC Threads 33.1 mm LDPE Blue

18311

Price Range
$0.732 - $0.3974

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Fitting Style
    Quick Fit
  • Compatible Thread Sizes (All)
    15⁄16” x 12
  • Inside Diameter
    33.1 mm