Tear Tab Caps are a standard, off-the-shelf solution that will allow you to meet your customers demands without those all too common time delays.
Tear Tab Caps are quick-fit and quick-release caps. As a rapid solution, they can be easily fitted and removed across an array of applications, including; critical hydraulic tubes and pipes, such as those that carry oils and other fluids around vehicles and machineries. This makes them an ideal choice for the specialist vehicle manufacturing industry, and other automotive and manufacturing sectors.
Tear Tab Caps also assist in the protection of tube and pipe ends during transportation and storage. They protect parts from damage, dirt, moisture and other forms of ingress. These caps are highly versatile, and ideal for a range of applications and different threads, including; BSP, GAS, UNF, JIC and NPT.
Made from Low Density Polyethylene (LDPE), the caps feature a simple tear-away tab for quick release, and fast removal. The ease of extracting the Tear Tab Cap from the hydraulic pipework makes the removal process faster. By simply pulling the tab, the cap splits open, tearing away.
The LDPE material is tough and flexible. They provide many of the advantages of PVC caps, such as integrity and cleanliness.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Colour | Inside Diameter | Overall Height | View |
---|---|---|---|---|---|---|
$0.2892 - $0.3204 | 24 In stock |
Blue
|
1.886 in
47.9 mm
|
|
||
$0.0551 - $0.0609 | 3024 In stock |
Blue
|
1.031 in
26.2 mm
|
|
||
$0.2132 - $0.2362 | 22 In stock |
Blue
|
1.642 in
41.7 mm
|
|
||
$0.1267 - $0.1404 | 5897 In stock |
Blue
|
0.819 in
20.8 mm
|
|
||
$0.0991 - $0.1099 | 472 In stock |
Blue
|
1.053 in
26.7 mm
|
0.750 in
19.1 mm
|
||
$0.8033 - $0.8901 | 399 In stock |
Blue
|
2.491 in
63.3 mm
|
1.200 in
30.5 mm
|
||
$0.0805 - $0.0892 | Request the lead time here |
Natural
|
0.802 in
20.4 mm
|
0.560 in
14.2 mm
|
||
$0.1122 - $0.2068 | Request the lead time here |
Blue
|
1.051 in
26.7 mm
|
|
||
$0.0712 - $0.1313 | 15 In stock |
Blue
|
0.803 in
20.4 mm
|
|
||
$0.0739 - $0.1362 | Request the lead time here |
Blue
|
0.488 in
12.4 mm
|
|
||
$0.0486 - $0.0896 | Request the lead time here |
Yellow
|
0.551 in
14.0 mm
|
|
||
$0.043 - $0.0793 | Request the lead time here |
Yellow
|
0.512 in
13.0 mm
|
|
||
$0.5341 - $0.9839 | 12 In stock |
Blue
|
1.669 in
42.4 mm
|
|
||
$0.0854 - $0.1573 | 307 In stock |
Yellow
|
0.906 in
23.0 mm
|
|
||
$0.0589 - $0.1085 | Request the lead time here |
Blue
|
0.551 in
14.0 mm
|
|
||
$0.0644 - $0.2462 | 1843 In stock |
Yellow
|
0.835 in
21.2 mm
|
|
||
$0.084 - $0.1548 | 20 In stock |
Yellow
|
0.787 in
20.0 mm
|
|
||
$0.9374 - $1.7269 | Request the lead time here |
Blue
|
1.87 in
47.5 mm
|
|
||
$0.045 - $0.0828 | Request the lead time here |
Yellow
|
0.65 in
16.5 mm
|
|
||
$0.0776 - $0.143 | 14020 In stock |
Blue
|
0.866 in
22.0 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue