| Quantity | Unit price |
|---|---|
| 20 - 99 | $6.7639 |
| 100 - 499 | $6.4256 |
| 500 + | $6.1044 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Black |
|---|---|
| End Type | Conical |
| Knob Style | Long Tapered Knob |
| Material | PA |
| Mount Style | Male |
| Mount Type | Threaded Hole |
| Knob Length | 3.15 in |
| Knob Length | 80.0 mm |
| Overall Height | 90.0 mm |
| Overall Height | 3.543 in |
| Stem Diameter | 0.827 in |
| Stem Diameter | 21.0 mm |
| Weight | 74.0 g |
| Weight | 0.2 lbs |
| Full Material | Reinforced Polyamide |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue