Menu Search

Tapered Caps & Plugs - Wide Flange

In stock

Wide Flange Tapered Caps & Plugs provides a greater protection to threaded and non-threaded pipes, ports, and access points during storage and transit against damage, dirt, moisture, debris, and corrosion. Designed to allow the part to plug multiple inside diameters or outside diameters.

Easy to install and remove due to their threaded and smooth connectors. Wider flange provides greater support for bearing surfaces and prevents the plug from being accidentally pushed down through the contact piece. Suitable for use in hydraulic systems, automotive components, chemical or medical industries.

  • Material: LDPE
  • Colour: Blue, Red

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
41 results
Product SKUs information
Item Code Price range Availability Minimum Outside Diameter Colour Minimum Inside Diameter Maximum Outside Diameter Maximum Inside Diameter View
$0.5076 - $0.9351 Request the lead time here
21.9 mm
Red
18.9 mm
25.0 mm
22.0 mm
12438 $0.1715 - $0.316 108 In stock
33.3 mm
Red
32.0 mm
37.2 mm
35.6 mm
$0.1733 - $0.3192 3155 In stock
15.5 mm
Blue
13.9 mm
17.4 mm
16.1 mm
$0.1565 - $0.2884 Request the lead time here
30.4 mm
Red
27.8 mm
33.6 mm
30.7 mm
$0.3642 - $0.6709 2012 In stock
19.1 mm
Red
17.6 mm
21.5 mm
19.9 mm
$0.0718 - $0.1321 2719 In stock
11.3 mm
Red
9.8 mm
13.2 mm
11.6 mm
$0.0572 - $0.1055 10010 In stock
6.0 mm
Blue
3.7 mm
7.4 mm
6.2 mm
$0.3073 - $0.5663 17 In stock
55.0 mm
Red
52.5 mm
61.0 mm
59.0 mm
$0.1003 - $0.3835 2 In stock
14.4 mm
Blue
12.7 mm
16.0 mm
14.7 mm
$0.0449 - $0.0828 2015 In stock
17.5 mm
Red
16.1 mm
20.0 mm
18.5 mm
$0.1958 - $0.3608 19 In stock
36.9 mm
Red
35.0 mm
40.6 mm
39.0 mm
$0.67 - $1.2342 Request the lead time here
51.5 mm
Red
49.6 mm
54.1 mm
52.0 mm
$0.1139 - $0.2098 3012 In stock
9.3 mm
Blue
7.6 mm
10.6 mm
9.0 mm
$0.2324 - $0.2575 Request the lead time here
12.2 mm
Blue
10.4 mm
13.9 mm
12.5 mm
$0.074 - $0.1363 Request the lead time here
13.5 mm
Red
11.4 mm
15.5 mm
13.2 mm
$0.162 - $0.2984 Request the lead time here
31.1 mm
Red
29.8 mm
34.4 mm
32.8 mm
$0.1698 - $0.3127 8 In stock
24.1 mm
Blue
22.2 mm
25.9 mm
24.3 mm
LF2A $0.0616 - $0.0682 Request the lead time here
4.39 mm
Blue
2.82 mm
6.1 mm
4.5 mm
$0.0496 - $0.0914 8017 In stock
10.7 mm
Red
9.1 mm
12.3 mm
10.7 mm
$0.1366 - $0.2515 20 In stock
24.7 mm
Red
23.2 mm
27.7 mm
26.1 mm
  • of 3
Tapered Cap & Plug - Inside Diameter Range 18.9 - 22.0 mm | 0.744 - 0.866 in ; Outside Diameter Range 21.9 - 25.0 mm | 0.862 - 0.984 in

12436

Price Range
$0.9351 - $0.5076

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Maximum Outside Diameter
    25.0 mm
Tapered Cap & Plug - Inside Diameter Range 32.0 - 35.6 mm | 1.26 - 1.402 in ; Outside Diameter Range 33.3 - 37.2 mm | 1.311 - 1.465 in

12438

Price Range
$0.316 - $0.1715

Stock Levels
108 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Compatible Plug Thread Sizes (All)
    Cap: M35,1” BSP, Plug: M36,M38,1” BSP, 1 1/2” UNF
  • Maximum Outside Diameter
    37.2 mm
Tapered Cap & Plug - Inside Diameter Range 13.9 - 16.1 mm | 0.547 - 0.634 in ; Outside Diameter Range 15.5 - 17.4 mm | 0.61 - 0.685 in

LF-12X

Price Range
$0.3192 - $0.1733

Stock Levels
3155 In stock
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Maximum Outside Diameter
    17.4 mm
Tapered Cap & Plug - Inside Diameter Range 27.8 - 30.7 mm | 1.094 - 1.209 in ; Outside Diameter Range 30.4 - 33.6 mm | 1.197 - 1.323 in

12437

Price Range
$0.2884 - $0.1565

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Compatible Plug Thread Sizes (All)
    Cap: M30, Plug: M33,M32,1"BSP
  • Maximum Outside Diameter
    33.6 mm
Tapered Cap & Plug - Inside Diameter Range 17.6 - 19.9 mm | 0.693 - 0.783 in ; Outside Diameter Range 19.1 - 21.5 mm | 0.752 - 0.846 in

18356

Price Range
$0.6709 - $0.3642

Stock Levels
2012 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Maximum Outside Diameter
    21.5 mm
Tapered Cap & Plug - Inside Diameter Range 9.8 - 11.6 mm | 0.386 - 0.457 in ; Outside Diameter Range 11.3 - 13.2 mm | 0.445 - 0.52 in

10420

Price Range
$0.1321 - $0.0718

Stock Levels
2719 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Maximum Outside Diameter
    13.2 mm
Tapered Cap & Plug - Inside Diameter Range 3.7 - 6.2 mm | 0.146 - 0.244 in ; Outside Diameter Range 6.0 - 7.4 mm | 0.236 - 0.291 in

LF-3

Price Range
$0.1055 - $0.0572

Stock Levels
10010 In stock
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Maximum Outside Diameter
    7.4 mm
Tapered Cap & Plug - Inside Diameter Range 52.5 - 59.0 mm | 2.067 - 2.323 in ; Outside Diameter Range 55.0 - 61.0 mm | 2.165 - 2.402 in

18373

Price Range
$0.5663 - $0.3073

Stock Levels
17 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Maximum Outside Diameter
    61.0 mm
Tapered Cap & Plug - Inside Diameter Range 12.7 - 14.7 mm | 0.5 - 0.579 in ; Outside Diameter Range 14.4 - 16.0 mm | 0.567 - 0.63 in

LF-11X

Price Range
$0.3835 - $0.1003

Stock Levels
2 In stock
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Maximum Outside Diameter
    16.0 mm
Tapered Cap & Plug - Inside Diameter Range 16.1 - 18.5 mm | 0.634 - 0.728 in ; Outside Diameter Range 17.5 - 20.0 mm | 0.689 - 0.787 in

12435

Price Range
$0.0828 - $0.0449

Stock Levels
2015 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Compatible Plug Thread Sizes (All)
    Cap: M18, Plug: 1/2 BSP
  • Maximum Outside Diameter
    20.0 mm
Tapered Cap & Plug - Inside Diameter Range 35.0 - 39.0 mm | 1.378 - 1.535 in ; Outside Diameter Range 36.9 - 40.6 mm | 1.453 - 1.598 in

12439

Price Range
$0.3608 - $0.1958

Stock Levels
19 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Compatible Plug Thread Sizes (All)
    Cap: M38, 1” BSP, Plug: M39,M40, 1 1/4” BSP
  • Maximum Outside Diameter
    40.6 mm
Tapered Cap & Plug - Inside Diameter Range 49.6 - 52.0 mm | 1.953 - 2.047 in ; Outside Diameter Range 51.5 - 54.1 mm | 2.028 - 2.13 in

18368

Price Range
$1.2342 - $0.67

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Maximum Outside Diameter
    54.1 mm
Tapered Cap & Plug - Inside Diameter Range 7.6 - 9.0 mm | 0.299 - 0.354 in ; Outside Diameter Range 9.3 - 10.6 mm | 0.366 - 0.417 in

LF-6

Price Range
$0.2098 - $0.1139

Stock Levels
3012 In stock
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Maximum Outside Diameter
    10.6 mm
Tapered Cap & Plug - Inside Diameter Range 10.4 - 12.5 mm | 0.409 - 0.492 in ; Outside Diameter Range 12.2 - 13.9 mm | 0.48 - 0.547 in

LF-10

Price Range
$0.2575 - $0.2324

Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Maximum Outside Diameter
    13.9 mm
Tapered Cap & Plug - Inside Diameter Range 11.4 - 13.2 mm | 0.449 - 0.52 in ; Outside Diameter Range 13.5 - 15.5 mm | 0.531 - 0.61 in

12434

Price Range
$0.1363 - $0.074

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Maximum Outside Diameter
    15.5 mm
Tapered Cap & Plug - Inside Diameter Range 29.8 - 32.8 mm | 1.173 - 1.291 in ; Outside Diameter Range 31.1 - 34.4 mm | 1.224 - 1.354 in

18360

Price Range
$0.2984 - $0.162

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Compatible Plug Thread Sizes (All)
    Cap: M33,M32, 1 1/4” UNF, Plug: M35
  • Maximum Outside Diameter
    34.4 mm
Tapered Cap & Plug - Inside Diameter Range 22.2 - 24.3 mm | 0.874 - 0.957 in ; Outside Diameter Range 24.1 - 25.9 mm | 0.949 - 1.02 in

LF-19

Price Range
$0.3127 - $0.1698

Stock Levels
8 In stock
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Maximum Outside Diameter
    25.9 mm
Tapered Cap & Plug - Inside Diameter Range 2.82 - 4.5 mm | 0.111 - 0.177 in ; Outside Diameter Range 4.39 - 6.1 mm | 0.173 - 0.24 in

LF2A

Price Range
$0.0682 - $0.0616

Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Maximum Outside Diameter
    6.1 mm
  • Overall Height
    11.81 mm
Tapered Cap & Plug - Inside Diameter Range 9.1 - 10.7 mm | 0.358 - 0.421 in ; Outside Diameter Range 10.7 - 12.3 mm | 0.421 - 0.484 in

12433

Price Range
$0.0914 - $0.0496

Stock Levels
8017 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Compatible Plug Thread Sizes (All)
    Cap:1/8" BSP, Plug: 1/4 BSP. ½” UNF
  • Maximum Outside Diameter
    12.3 mm
Tapered Cap & Plug - Inside Diameter Range 23.2 - 26.1 mm | 0.913 - 1.028 in ; Outside Diameter Range 24.7 - 27.7 mm | 0.972 - 1.091 in

18357

Price Range
$0.2515 - $0.1366

Stock Levels
20 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Compatible Plug Thread Sizes (All)
    Plug: M27,M30
  • Maximum Outside Diameter
    27.7 mm