| Quantity | Unit price |
|---|---|
| 500 - 4999 | $0.2794 |
| 5000 - 24999 | $0.1597 |
| 25000 + | $0.1517 |
| Colour | Blue |
|---|---|
| Full Material | Low Density Polyethylene |
| Fitting Style | Push Fit |
| Maximum Outside Diameter | 18.4 mm |
| Maximum Outside Diameter | 0.724 in |
| Overall Height | 13.4 mm |
| Overall Height | 0.528 in |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue