Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Female T-Handle Knobs have metal inserts to thread easily onto studs to creating an easily gripped knob with an ergonomic design. The T-Handle design provides a strong hand hold for quickly adjusting controls or as a lever.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Mount Type | Thread Length | View | |
|---|---|---|---|---|---|---|
| $27.5929 - $30.5739 | Request the lead time here |
M6
|
Threaded Female
|
0.472 in
12.0 mm
|
||
| $27.5929 - $30.5739 | Request the lead time here |
M8
|
Threaded Female
|
0.472 in
12.0 mm
|
||
| $46.8702 - $51.9337 | Request the lead time here |
M10
|
Threaded Female
|
0.63 in
16.0 mm
|
||
| $32.1287 - $35.5997 | Request the lead time here |
M6
|
Threaded Female
|
0.472 in
12.0 mm
|
||
| $32.1287 - $35.5997 | Request the lead time here |
M8
|
Threaded Female
|
0.472 in
12.0 mm
|
||
| $40.7468 - $45.1488 | Request the lead time here |
M10
|
Threaded Female
|
0.63 in
16.0 mm
|
||
| $46.8702 - $51.9337 | Request the lead time here |
M8
|
Threaded Female
|
0.63 in
16.0 mm
|
||
| $40.0664 - $44.3949 | Request the lead time here |
M8
|
Threaded Female
|
0.63 in
16.0 mm
|
||
| $34.9258 - $38.699 | Request the lead time here |
M8
|
Threaded Female
|
0.63 in
16.0 mm
|
||
| $40.7468 - $45.1488 | Request the lead time here |
M8
|
Threaded Female
|
0.63 in
16.0 mm
|
||
| $14.0344 - $15.5507 | Request the lead time here |
M8
|
Threaded Stud
|
0.984 in
25.0 mm
|
||
| $16.6203 - $18.4159 | Request the lead time here |
M10
|
Threaded Stud
|
0.787 in
20.0 mm
|
||
| $16.9011 - $18.727 | Request the lead time here |
M8
|
Threaded Blind Hole
|
0.787 in
20.0 mm
|
||
| $20.8991 - $23.1569 | Request the lead time here |
M8
|
Threaded Blind Hole
|
0.984 in
25.0 mm
|
||
| $10.4512 - $11.5802 | Request the lead time here |
M8
|
Threaded Stud
|
0.787 in
20.0 mm
|
||
| $26.4677 - $29.3271 | Request the lead time here |
M12
|
Threaded Stud
|
1.181 in
30.0 mm
|
||
| $14.6874 - $16.2743 | Request the lead time here |
M8
|
Threaded Blind Hole
|
0.787 in
20.0 mm
|
||
| $16.9656 - $17.8586 | Request the lead time here |
M6
|
Threaded Blind Hole
|
0.63 in
16.0 mm
|
||
| $11.2048 - $12.4154 | Request the lead time here |
M6
|
Threaded Stud
|
0.787 in
20.0 mm
|
||
| $13.064 - $14.4753 | Request the lead time here |
M10
|
Threaded Stud
|
1.181 in
30.0 mm