Menu Search

Swivel Hoist Ring

In production

Forged one-piece alloy steel rings with minimum tensile strength of 180,000 psi. Black oxide finish aids corrosion resistance. They retain the same rated load from 0 to 90 from the bolt axis. 360 swivel and 180 pivot under load. These Heavy Duty Hoist Rings meet Military specification no. MIL-STD 209 and meets ANSI/ASME B30.26. Minimum design factor: 5:1. They have been magnetic particle inspected per ASTM 1444. To meet maximum load capacities, high strength screws must be used. Never exceed maximum load rating.

Safety Engineered Hoist Rings retain the same rated load from 0 to 90 from the bolt axis. 360 swivel and 180 pivot under load. Design Factor: 5:1. The Alloy steel version have a minimum tensile strength of 180,000 psi, are magnetic particle inspected per ASTM 1444 & have a black oxide finish which aids corrosion resistance. The Stainless Steel 300 versions are NDT: 100% liquid penetrant tested per MIL-STD-50032, ASTME 1417, purification process: clean and passivate per ASTM A 967, QQ-P-35 Type II. To meet maximum load capacities, high strength screws must be used. Never exceed maximum load rating.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
34 results
Product SKUs information
Item Code Price range Availability Bolt Thread Torque Limit Bolt Length Thread Length Load Capacity Overall Height View
$1,881.2246 - $2,084.4595 Request the lead time here
M20-2.5
67.5 Nm
81.0 mm
30.0 mm
1100.0 kg
151.4 mm
$2,195.4873 - $2,432.6729 Request the lead time here
M16-2.0
40.0 Nm
71.2 mm
24.0 mm
950.0 kg
194.6 mm
$530.7114 - $588.0458 Request the lead time here
M16
80.0 Nm
85.8 mm
32.0 mm
1900.0 kg
206.6 mm
$1,067.0166 - $1,182.2898 Request the lead time here
M24
311.0 Nm
104.1 mm
28.0 mm
4200.0 kg
215.2 mm
$490.3118 - $543.2818 Request the lead time here
M20
135.0 Nm
94.2 mm
38.0 mm
2200.0 kg
172.0 mm
$530.7114 - $588.0458 Request the lead time here
M16
80.0 Nm
78.8 mm
25.0 mm
1900.0 kg
199.6 mm
$575.1025 - $637.2327 Request the lead time here
M20
135.0 Nm
81.8 mm
25.0 mm
2200.0 kg
159.6 mm
$820.5986 - $909.2506 Request the lead time here
M12-1.75
37.0 Nm
62.0 mm
19.0 mm
1050.0 kg
140.4 mm
$699.613 - $775.1944 Request the lead time here
M16-2.0
80.0 Nm
17.8 mm
24.0 mm
1900.0 kg
145.4 mm
$1,528.8932 - $1,694.0645 Request the lead time here
M10-1.5
8.0 Nm
45.1 mm
17.0 mm
225.0 kg
84.8 mm
$2,169.8251 - $2,404.2384 Request the lead time here
M12-1.75
18.5 Nm
62.0 mm
19.0 mm
525.0 kg
140.4 mm
$456.1203 - $505.3966 Request the lead time here
M10
16.0 Nm
50.4 mm
16.0 mm
450.0 kg
98.0 mm
$553.3232 - $613.1005 Request the lead time here
M16
80.0 Nm
78.8 mm
25.0 mm
1900.0 kg
159.9 mm
$1,067.0166 - $1,182.2898 Request the lead time here
M24
311.0 Nm
114.1 mm
38.0 mm
4200.0 kg
225.2 mm
$617.9739 - $684.7357 Request the lead time here
M8-1.25
9.5 Nm
43.2 mm
17.0 mm
400.0 kg
84.8 mm
$1,528.4271 - $1,693.548 Request the lead time here
M24-3.0
311.0 Nm
101.4 mm
34.0 mm
4200.0 kg
199.8 mm
$389.3904 - $431.4575 Request the lead time here
M10
16.0 Nm
60.4 mm
26.0 mm
450.0 kg
108.0 mm
$711.4221 - $788.2793 Request the lead time here
M20-2.5
135.0 Nm
81.0 mm
30.0 mm
2200.0 kg
151.4 mm
$1,528.4271 - $1,693.548 Request the lead time here
M20-2.5
135.0 Nm
92.4 mm
29.0 mm
3000.0 kg
194.8 mm
$1,849.9149 - $2,049.7673 Request the lead time here
M16-2.0
40.0 Nm
71.0 mm
24.0 mm
950.0 kg
145.4 mm
  • of 2
Hoist Ring - Compatible Thread Sizes - M20-2.5 ; Load Capacity - 1100.0 kg ; Body Diameter - 19.0 mm | 0.748 in ; Torque Limit - 67.5 Nm

497672

Price Range
$2,084.4595 - $1,881.2246

Stock Levels
Request the lead time here
Attributes
  • Bolt Thread
    M20-2.5
  • Load Capacity
    1100.0 kg
  • Full Material
    300 Stainless Steel
  • Finish
    Stainless Steel
  • Ring Diameter
    19.0 mm
Hoist Ring - Compatible Thread Sizes - M16-2.0 ; Load Capacity - 950.0 kg ; Body Diameter - 19.0 mm | 0.748 in ; Torque Limit - 40.0 Nm

497671

Price Range
$2,432.6729 - $2,195.4873

Stock Levels
Request the lead time here
Attributes
  • Bolt Thread
    M16-2.0
  • Load Capacity
    950.0 kg
  • Full Material
    300 Stainless Steel
  • Finish
    Stainless Steel
  • Ring Diameter
    19.0 mm
Hoist Ring - Base Height: 38.1 mm | 1.5 in ; Finish: Black Oxide ; Body Height - 174.6 mm | 6.874 in ; Overall Height - 206.6 mm | 8.134 in

497691

Price Range
$588.0458 - $530.7114

Stock Levels
Request the lead time here
Attributes
  • Bolt Thread
    M16
  • Load Capacity
    1900.0 kg
  • Full Material
    Forged Alloy Steel
  • Finish
    Black Oxide
  • Ring Diameter
    19.1 mm
Hoist Ring - Base Height: 52.1 mm | 2.051 in ; Finish: Black Oxide ; Body Height - 187.2 mm | 7.37 in ; Overall Height - 215.2 mm | 8.472 in

497697

Price Range
$1,182.2898 - $1,067.0166

Stock Levels
Request the lead time here
Attributes
  • Bolt Thread
    M24
  • Load Capacity
    4200.0 kg
  • Full Material
    Forged Alloy Steel
  • Finish
    Black Oxide
  • Ring Diameter
    25.4 mm
Hoist Ring - Base Height: 38.1 mm | 1.5 in ; Finish: Black Oxide ; Body Height - 134.0 mm | 5.276 in ; Overall Height - 172.0 mm | 6.772 in

497694

Price Range
$543.2818 - $490.3118

Stock Levels
Request the lead time here
Attributes
  • Bolt Thread
    M20
  • Load Capacity
    2200.0 kg
  • Full Material
    Forged Alloy Steel
  • Finish
    Black Oxide
  • Ring Diameter
    19.1 mm
Hoist Ring - Base Height: 38.1 mm | 1.5 in ; Finish: Black Oxide ; Body Height - 174.6 mm | 6.874 in ; Overall Height - 199.6 mm | 7.858 in

497688

Price Range
$588.0458 - $530.7114

Stock Levels
Request the lead time here
Attributes
  • Bolt Thread
    M16
  • Load Capacity
    1900.0 kg
  • Full Material
    Forged Alloy Steel
  • Finish
    Black Oxide
  • Ring Diameter
    19.1 mm
Hoist Ring - Base Height: 38.1 mm | 1.5 in ; Finish: Black Oxide ; Body Height - 134.6 mm | 5.299 in ; Overall Height - 159.6 mm | 6.283 in

497692

Price Range
$637.2327 - $575.1025

Stock Levels
Request the lead time here
Attributes
  • Bolt Thread
    M20
  • Load Capacity
    2200.0 kg
  • Full Material
    Forged Alloy Steel
  • Finish
    Black Oxide
  • Ring Diameter
    19.1 mm
Hoist Ring - Compatible Thread Sizes - M12-1.75 ; Load Capacity - 1050.0 kg ; Body Diameter - 38.0 mm | 1.496 in ; Torque Limit - 37.0 Nm

497662

Price Range
$909.2506 - $820.5986

Stock Levels
Request the lead time here
Attributes
  • Bolt Thread
    M12-1.75
  • Load Capacity
    1050.0 kg
  • Full Material
    Alloy Steel
  • Finish
    Black Oxide
  • Ring Diameter
    19.0 mm
Hoist Ring - Compatible Thread Sizes - M16-2.0 ; Load Capacity - 1900.0 kg ; Body Diameter - 38.0 mm | 1.496 in ; Torque Limit - 80.0 Nm

497663

Price Range
$775.1944 - $699.613

Stock Levels
Request the lead time here
Attributes
  • Bolt Thread
    M16-2.0
  • Load Capacity
    1900.0 kg
  • Full Material
    Alloy Steel
  • Finish
    Black Oxide
  • Ring Diameter
    19.0 mm
Hoist Ring - Compatible Thread Sizes - M10-1.5 ; Load Capacity - 225.0 kg ; Body Diameter - 9.5 mm | 0.374 in ; Torque Limit - 8.0 Nm

497668

Price Range
$1,694.0645 - $1,528.8932

Stock Levels
Request the lead time here
Attributes
  • Bolt Thread
    M10-1.5
  • Load Capacity
    225.0 kg
  • Full Material
    300 Stainless Steel
  • Finish
    Stainless Steel
  • Ring Diameter
    9.5 mm
Hoist Ring - Compatible Thread Sizes - M12-1.75 ; Load Capacity - 525.0 kg ; Body Diameter - 19.0 mm | 0.748 in ; Torque Limit - 18.5 Nm

497669

Price Range
$2,404.2384 - $2,169.8251

Stock Levels
Request the lead time here
Attributes
  • Bolt Thread
    M12-1.75
  • Load Capacity
    525.0 kg
  • Full Material
    300 Stainless Steel
  • Finish
    Stainless Steel
  • Ring Diameter
    19.0 mm
Hoist Ring - Base Height: 24.4 mm | 0.961 in ; Finish: Black Oxide ; Body Height - 82.0 mm | 3.228 in ; Overall Height - 98.0 mm | 3.858 in

497682

Price Range
$505.3966 - $456.1203

Stock Levels
Request the lead time here
Attributes
  • Bolt Thread
    M10
  • Load Capacity
    450.0 kg
  • Full Material
    Forged Alloy Steel
  • Finish
    Black Oxide
  • Ring Diameter
    11.1 mm
Hoist Ring - Base Height: 38.1 mm | 1.5 in ; Finish: Black Oxide ; Body Height - 134.9 mm | 5.311 in ; Overall Height - 159.9 mm | 6.295 in

497689

Price Range
$613.1005 - $553.3232

Stock Levels
Request the lead time here
Attributes
  • Bolt Thread
    M16
  • Load Capacity
    1900.0 kg
  • Full Material
    Forged Alloy Steel
  • Finish
    Black Oxide
  • Ring Diameter
    19.1 mm
Hoist Ring - Base Height: 52.1 mm | 2.051 in ; Finish: Black Oxide ; Body Height - 187.2 mm | 7.37 in ; Overall Height - 225.2 mm | 8.866 in

497698

Price Range
$1,182.2898 - $1,067.0166

Stock Levels
Request the lead time here
Attributes
  • Bolt Thread
    M24
  • Load Capacity
    4200.0 kg
  • Full Material
    Forged Alloy Steel
  • Finish
    Black Oxide
  • Ring Diameter
    25.4 mm
Hoist Ring - Compatible Thread Sizes - M8-1.25 ; Load Capacity - 400.0 kg ; Body Diameter - 19.1 mm | 0.752 in ; Torque Limit - 9.5 Nm

497660

Price Range
$684.7357 - $617.9739

Stock Levels
Request the lead time here
Attributes
  • Bolt Thread
    M8-1.25
  • Load Capacity
    400.0 kg
  • Full Material
    Alloy Steel
  • Finish
    Black Oxide
  • Ring Diameter
    9.5 mm
Hoist Ring - Compatible Thread Sizes - M24-3.0 ; Load Capacity - 4200.0 kg ; Body Diameter - 76.2 mm | 3 in ; Torque Limit - 311.0 Nm

497666

Price Range
$1,693.548 - $1,528.4271

Stock Levels
Request the lead time here
Attributes
  • Bolt Thread
    M24-3.0
  • Load Capacity
    4200.0 kg
  • Full Material
    Alloy Steel
  • Finish
    Black Oxide
  • Ring Diameter
    25.4 mm
Hoist Ring - Base Height: 24.4 mm | 0.961 in ; Finish: Black Oxide ; Body Height - 82.0 mm | 3.228 in ; Overall Height - 108.0 mm | 4.252 in

497683

Price Range
$431.4575 - $389.3904

Stock Levels
Request the lead time here
Attributes
  • Bolt Thread
    M10
  • Load Capacity
    450.0 kg
  • Full Material
    Forged Alloy Steel
  • Finish
    Black Oxide
  • Ring Diameter
    11.1 mm
Hoist Ring - Compatible Thread Sizes - M20-2.5 ; Load Capacity - 2200.0 kg ; Body Diameter - 38.0 mm | 1.496 in ; Torque Limit - 135.0 Nm

497664

Price Range
$788.2793 - $711.4221

Stock Levels
Request the lead time here
Attributes
  • Bolt Thread
    M20-2.5
  • Load Capacity
    2200.0 kg
  • Full Material
    Alloy Steel
  • Finish
    Black Oxide
  • Ring Diameter
    19.0 mm
Hoist Ring - Compatible Thread Sizes - M20-2.5 ; Load Capacity - 3000.0 kg ; Body Diameter - 58.7 mm | 2.311 in ; Torque Limit - 135.0 Nm

497665

Price Range
$1,693.548 - $1,528.4271

Stock Levels
Request the lead time here
Attributes
  • Bolt Thread
    M20-2.5
  • Load Capacity
    3000.0 kg
  • Full Material
    Alloy Steel
  • Finish
    Black Oxide
  • Ring Diameter
    25.4 mm
Hoist Ring - Compatible Thread Sizes - M16-2.0 ; Load Capacity - 950.0 kg ; Body Diameter - 19.0 mm | 0.748 in ; Torque Limit - 40.0 Nm

497670

Price Range
$2,049.7673 - $1,849.9149

Stock Levels
Request the lead time here
Attributes
  • Bolt Thread
    M16-2.0
  • Load Capacity
    950.0 kg
  • Full Material
    300 Stainless Steel
  • Finish
    Stainless Steel
  • Ring Diameter
    19.0 mm