Quantity | Unit price |
---|---|
100 - 499 | $25.9628 |
500 - 2499 | $24.6647 |
2500 + | $23.4314 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Handle Length | 6.299 in |
---|---|
Handle Length | 160.0 mm |
Handle Width | 34.6 mm |
Handle Width | 1.362 in |
Panel Thickness Range | 0.039 - 0.079 in |
Panel Thickness Range | 1.0 - 2.0 mm |
Lock Type | Without Padlock |
Key Type | K333 Key |
Handle Material | Die Cast Zinc Alloy |
Body Material | Die Cast Zinc Alloy |
Shaft Material | Die Cast Zinc Alloy |
Colour | Black |
Handle Finish | Matt |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue