| Quantity | Unit price |
|---|---|
| 100 - 499 | $20.7841 |
| 500 - 2499 | $19.7449 |
| 2500 + | $18.7577 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Handle Length | 162.0 mm |
|---|---|
| Handle Length | 6.378 in |
| Handle Width | 1.339 in |
| Handle Width | 34.0 mm |
| Panel Thickness Range | 1.0 - 4.0 mm |
| Panel Thickness Range | 0.039 - 0.157 in |
| Lock Type | Three Point Lock |
| Key Type | K0570 Key |
| Handle Material | Die Cast Zinc Alloy |
| Body Material | Die Cast Zinc Alloy |
| Shaft Material | Die Cast Zinc Alloy |
| Colour | Black |
| Handle Finish | Sơn tĩnh điện |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue