| Quantity | Unit price |
|---|---|
| 100 - 499 | $8.8366 |
| 500 - 2499 | $8.3947 |
| 2500 + | $7.975 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Handle Length | 2.323 in |
|---|---|
| Handle Length | 59.0 mm |
| Handle Width | 1.319 in |
| Handle Width | 33.5 mm |
| Panel Thickness Range | 0.039 - 0.138 in |
| Panel Thickness Range | 1.0 - 3.5 mm |
| Lock Type | Keyed |
| Key Type | Keyed K7010-05 |
| Handle Material | Nylon |
| Body Material | Nylon |
| Colour | Black |
| Handle Finish | Sơn tĩnh điện |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue