| Quantity | Unit price |
|---|---|
| 100 - 499 | $20.1883 |
| 500 - 2499 | $19.1789 |
| 2500 + | $18.2199 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Handle Length | 162.0 mm |
|---|---|
| Handle Length | 6.378 in |
| Handle Width | 33.5 mm |
| Handle Width | 1.319 in |
| Panel Thickness Range | 1.0 - 3.0 mm |
| Panel Thickness Range | 0.039 - 0.118 in |
| Lock Type | Three Point Lock |
| Key Type | Keyed K333 |
| Handle Material | Nylon |
| Body Material | Nylon |
| Shaft Material | Brass |
| Colour | Black |
| Handle Finish | Matt |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue