Quantity | Unit price |
---|---|
1 + | $3.0809 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Handle Width | 12.0 mm |
---|---|
Handle Width | 0.472 in |
Maximum Compatible Door Thickness | 3.2 mm |
Maximum Compatible Door Thickness | 0.126 in |
Maximum Compatible Frame Thickness | 3.2 mm |
Maximum Compatible Frame Thickness | 3.2 mm |
Minimum Compatible Frame Thickness | 3.2 mm |
Minimum Compatible Frame Thickness | 0.126 in |
Bushing Material | Rubber |
Handle Material | Polyamide |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue