Menu Search

Studded Full Face Flange Protector - ; Class Pressure Rating (All) 3000 ;

Designed with a cover tab to protect the entire face and bolt holes of SAE flanges from damage, corrosion, dirt, and moisture during storage, and transportation. Offers complete cover and bore protection for high-pressure applications, offering a secure fit. Used in industries such as oil and gas, petrochemicals, water treatment, and construction. Compatible with SAE PSI 3000 and PSI 6000 applications.
Item code:

BFP3A

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 249 $2.5423
250 - 1249 $2.4152
1250 + $2.2945
Standard pack: 50

Order in multiple of 50

Total price

$127.12

50 x $2.5423

Add sample +

Specifications

Imperial
Metric
SKU attributes
Colour Blue
Full Material Polyethylene
Class Pressure Rating (All) 3000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us