Menu Search

Studded Raised Face Flange Protector - Compatible Nominal Pipe Sizes 4.000 in ; Class Pressure Rating (All) 125, 150

Raised face protectors quickly fit into flange bolt holes. They are weather and petroleum resistant. Requires no fasteners.
Item code:

1504A

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 $2.9745
500 - 2499 $2.8258
2500 + $2.6845
Standard pack: 100

Order in multiple of 100

Total price

$297.45

100 x $2.9745

Add sample +

Useful Information

Certificates

Specifications

Imperial
Metric
SKU attributes
Colour Blue
Full Material Polyethylene
Class Pressure Rating (All) 125, 150

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us