Menu Search

Edge holding Grommet 15.0 mm 17.0 mm 15.0 mm Black EPDM

Item code:

HGU-2

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 $0.3348
5000 + $0.318
Standard pack: 1000

Order in multiple of 1000

Total price

$334.80

1000 x $0.3348

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Ethylene Propylene Diene Monomer
Material EPDM
Standards RMS-420

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us