Quantity | Unit price |
---|---|
100 - 999 | $0.2472 |
1000 - 4999 | $0.1412 |
5000 + | $0.1343 |
Ball End Type | Twist Lock |
---|---|
Colour | Natural |
Hole Shape | Rectangular |
Material | Nylon |
Mounting Method | Push On |
Base Width | 12.0 mm |
Base Width | 0.472 in |
Compatible Cable Diameter Range | 16.5 mm |
Compatible Cable Diameter Range | 0.65 in |
Compatible Hole Size | 16.5 mm |
Compatible Hole Size | 0.65 in |
Maximum Compatible Cable Diameter | 16.5 mm |
Maximum Compatible Cable Diameter | 0.65 in |
Minimum Compatible Cable Diameter | 16.5 mm |
Minimum Compatible Cable Diameter | 0.65 in |
Full Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
Style | Twist Lock |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue