Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Standard Size pipe caps are a range of protective caps available at a low cost, but with a high quality finish.
These moulded caps are designed to grip over the outside diameter of threaded and non-threaded pipe ends preventing the ingress of foreign materials during storage and shipping.
The cap design have internal ribs that ensure a tight fit. In addition, the range includes caps that have a small vent hole to eliminate air pressure build up, and meets ANSI and DIN specifications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Vent Hole | Colour | Material | Inside Height | Inside Diameter | View | |
|---|---|---|---|---|---|---|---|---|
| $0.1711 - $0.1896 | Request the lead time here |
No
|
Yellow
|
PE
|
0.538 in
13.7 mm
|
0.660 in
16.8 mm
|
||
| $0.2265 - $0.2509 | Request the lead time here |
|
Red
|
LDPE
|
|
|
||
| $0.392 - $0.4343 | Request the lead time here |
|
Red
|
LDPE
|
|
|
||
| $0.2162 - $0.2394 | 2 In stock |
|
Red
|
LDPE
|
|
|
||
| $0.1696 - $0.1878 | Request the lead time here |
|
Red
|
LDPE
|
|
|
||
| $0.1871 - $0.2073 | Request the lead time here |
|
Red
|
LDPE
|
|
|
||
| $0.3773 - $0.418 | Request the lead time here |
|
Red
|
LDPE
|
|
|
||
| $0.1011 - $0.112 | Request the lead time here |
|
Red
|
LDPE
|
|
|
||
| $0.3507 - $0.3886 | Request the lead time here |
|
Red
|
LDPE
|
|
|
||
| $0.0893 - $0.0988 | Request the lead time here |
|
Red
|
LDPE
|
|
|
||
| $0.0774 - $0.0859 | 1 In stock |
|
Red
|
LDPE
|
|
|
||
| $0.0868 - $0.0962 | Request the lead time here |
|
Red
|
LDPE
|
|
|
||
| $0.1188 - $0.1316 | 3500 In stock |
|
Red
|
LDPE
|
|
|
||
| $0.1389 - $0.1538 | Request the lead time here |
|
Red
|
LDPE
|
|
|
||
| $0.0923 - $0.1023 | 2 In stock |
|
Red
|
LDPE
|
|
|
||
| $0.2131 - $0.236 | 2 In stock |
|
Red
|
LDPE
|
|
|
||
| $0.3585 - $0.3972 | Request the lead time here |
|
Red
|
LDPE
|
|
|
||
| $0.2812 - $0.5183 | 3867 In stock |
|
Natural
|
HDPE
|
|
1.752 in
44.5 mm
|
||
| $0.3411 - $0.3591 | Request the lead time here |
N
|
Red
|
LDPE
|
1.535 in
39.0 mm
|
3.799 in
96.5 mm
|
||
| $0.5604 - $0.5898 | Request the lead time here |
N
|
Black
|
LDPE
|
1.496 in
38.0 mm
|
2.953 in
75.0 mm