Hexagonally shaped, these nuts are exactly as they are named, 6-sided. The 6 flat sides provide an easy way to tighten and loosen the nuts using a tool to do so
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Thread Sizes | Distance Across Flats | Material | View | |
|---|---|---|---|---|---|---|
| $0.2203 - $0.2319 | 519 In stock |
|
0.709 in
18.0 mm
|
Nylon 6/6
|
||
| $2.0525 - $2.1607 | Request the lead time here |
|
0.945 in
24.0 mm
|
PVDF
|
||
| $0.4602 - $0.5099 | 1030 In stock |
|
0.197 in
5.0 mm
|
Nylon 6/6
|
||
| $0.8823 - $0.9288 | 10 In stock |
|
0.512 in
13.0 mm
|
PC
|
||
| $0.1162 - $0.1345 | 2019 In stock |
|
0.669 in
17.0 mm
|
Nylon 6/6
|
||
| $0.816 - $0.859 | 8 In stock |
|
0.512 in
13.0 mm
|
PVDF
|
||
| $0.2926 - $0.3079 | 266 In stock |
|
0.945 in
24.0 mm
|
Nylon 6/6
|
||
| $1.2813 - $1.4197 | Request the lead time here |
|
0.217 in
5.5 mm
|
PEEK
|
||
| $0.2562 - $0.2697 | 1102 In stock |
|
0.394 in
10.0 mm
|
Nylon 6/6
|
||
| $0.127 - $0.1336 | 9 In stock |
|
0.669 in
17.0 mm
|
PP
|
||
| $0.4456 - $0.4691 | 10 In stock |
|
1.181 in
30.0 mm
|
Nylon 6/6
|
||
| $0.0483 - $0.0508 | 500 In stock |
|
0.315 in
8.0 mm
|
Nylon 6/6
|
||
| 0030070500VR | $2.46 - $2.5895 | Request the lead time here |
|
0.709 in
18.0 mm
|
PVDF
|
|
| $1.0639 - $1.12 | Request the lead time here |
|
0.157 in
4.0 mm
|
PC
|
||
| $20.8464 - $38.4015 | Request the lead time here |
|
0.669 in
17.0 mm
|
PEEK
|
||
| $4.9225 - $5.4544 | Request the lead time here |
|
0.394 in
10.0 mm
|
PEEK
|
||
| $0.0964 - $0.1015 | 310 In stock |
|
0.394 in
10.0 mm
|
Nylon 6/6
|
||
| $0.8802 - $0.9264 | Request the lead time here |
|
0.669 in
17.0 mm
|
PVDF
|
||
| $0.2775 - $0.2921 | 211 In stock |
|
0.709 in
18.0 mm
|
Nylon 6/6
|
||
| $1.611 - $1.7849 | Request the lead time here |
|
0.276 in
7.0 mm
|
PEEK
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue