Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
| Quantity | Unit price |
|---|---|
| 10 - 99 | $1.9384 |
| 100 - 499 | $1.1077 |
| 500 + | $1.0523 |
| Colour | Natural |
|---|---|
| Material | Nylon 6/6 |
| Cable Bundle Diameter Range | 45.0 mm |
| Cable Bundle Diameter Range | 1.772 in |
| Maximum Cable Bundle Diameter | 45.0 mm |
| Maximum Cable Bundle Diameter | 1.772 in |
| Minimum Loop Tensile Strength | 65.0 kg |
| Minimum Loop Tensile Strength | 65.0 kg |
| Overall Length | 175.0 mm |
| Overall Length | 6.89 in |
| Overall Width | 0.307 in |
| Overall Width | 7.8 mm |
| Full Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue