| Quantity | Unit price |
|---|---|
| 100 - 499 | $0.0511 |
| 500 - 2499 | $0.0485 |
| 2500 + | $0.0461 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Coating | Uncoated |
|---|---|
| Colour | Black |
| Head Type | Non-Releasable Head |
| Hole Type | No Screw Hole |
| Material | Nylon |
| Tooth Material | Nylon |
| Cable Bundle Diameter Range | 1.535 in |
| Cable Bundle Diameter Range | 39.0 mm |
| Maximum Cable Bundle Diameter | 1.535 in |
| Maximum Cable Bundle Diameter | 39.0 mm |
| Minimum Loop Tensile Strength | 18.0 kg |
| Minimum Loop Tensile Strength | 18.0 kg |
| Overall Length | 150.0 mm |
| Overall Length | 5.906 in |
| Overall Width | 3.6 mm |
| Overall Width | 0.142 in |
| Full Material | Nylon-66 (PA-66) |
| Material Flammability Standard | UL94 V-2 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue