| Quantity | Unit price |
|---|---|
| 100 - 499 | $0.3245 |
| 500 - 2499 | $0.3083 |
| 2500 + | $0.2928 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Black |
|---|---|
| Material | Nylon 6/6 |
| Cable Bundle Diameter Range | 150.0 mm |
| Cable Bundle Diameter Range | 5.906 in |
| Maximum Cable Bundle Diameter | 5.906 in |
| Maximum Cable Bundle Diameter | 150.0 mm |
| Minimum Loop Tensile Strength | 55.0 kg |
| Minimum Loop Tensile Strength | 55.0 kg |
| Overall Length | 19.685 in |
| Overall Length | 500.0 mm |
| Overall Width | 0.189 in |
| Overall Width | 4.8 mm |
| Full Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue