Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Releasable cable ties are a solution for organizing and securing cables, wires, and threads. They are made to provide a secure and adjustable fastening mechanism. The thumb press mechanism allows for quick and easy installation and cable tie removal without additional tools.
Locking prevents accidental removal, but once the tab is released, they are ideal for temporary bundling or future changes. Cable Ties offer excellent strength, durability, and resistance to moisture and other chemicals, ideal for automotive, construction, and manufacturing applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Head Type | Overall Length | Colour | Overall Width | Full Material | View | |
|---|---|---|---|---|---|---|---|---|
| $0.2088 - $0.3848 | Request the lead time here |
|
7.992 in
203.0 mm
|
Natural
|
|
Nylon 6/6
|
||
| $0.313 - $0.3469 | Request the lead time here |
|
10.512 in
267.0 mm
|
Natural
|
|
Nylon 6/6
|
||
| $0.2591 - $0.4773 | Request the lead time here |
|
8.11 in
206.0 mm
|
Natural
|
|
Nylon 6/6
|
||
| $0.265 - $0.2936 | Request the lead time here |
|
5.512 in
140.0 mm
|
Natural
|
|
Nylon 6/6
|
||
| $0.2272 - $0.2517 | Request the lead time here |
|
5.512 in
140.0 mm
|
Black
|
|
Nylon 6/6
|
||
| $0.3089 - $0.3422 | Request the lead time here |
|
7.992 in
203.0 mm
|
Black
|
|
Nylon 6/6