Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Square Threaded Tube are used to protect from sharp edge of the tube and to provide a aesthetic finish. The push in tube insert is fitted with a thread to allow the adjustment of a feet or a castor. It reduces the need for drilling, which can save time and effort. Designed to add height adjustable feet, casters, glides or any external components.
Square Metal Threaded inserts come in a variety of options: All-Metal threaded inserts, standard, square, metal, heavy duty square inserts, and horizontal inserts for square tubes.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Finish | Compatible Wall Thickness Range | Full Material | View | |
|---|---|---|---|---|---|---|---|
| $1.8062 - $3.3273 | Request the lead time here |
Black
|
Textured
|
1.5 mm | 0.059 in
|
Nylon
|
||
| $1.7132 - $3.156 | Request the lead time here |
Black
|
Textured
|
1.5 mm | 0.059 in
|
Nylon
|
||
| $2.3675 - $4.3612 | Request the lead time here |
Black
|
Textured
|
1.5 mm | 0.059 in
|
Nylon
|
||
| $4.736 - $8.7243 | Request the lead time here |
Black
|
Textured
|
2.0 mm | 0.079 in
|
Nylon
|
||
| $2.7425 - $5.0521 | Request the lead time here |
Black
|
Textured
|
2.0 mm | 0.079 in
|
Nylon
|
||
| $1.0927 - $2.7319 | Request the lead time here |
Black
|
|
1.1 - 1.5 mm | 0.043 - 0.059 in
|
High Density Polyethylene
|
||
| $1.3508 - $3.3769 | 426 In stock |
Black
|
|
1.1 - 1.5 mm | 0.043 - 0.059 in
|
High Density Polyethylene
|
||
| $0.683 - $1.7075 | 728 In stock |
Black
|
|
1.1 - 1.5 mm | 0.043 - 0.059 in
|
High Density Polyethylene
|
||
| $1.2748 - $3.1873 | 156 In stock |
Black
|
|
1.1 - 1.5 mm | 0.043 - 0.059 in
|
High Density Polyethylene
|
||
| $1.2709 - $2.3411 | Request the lead time here |
Black
|
|
1.0 - 2.0 mm | 0.039 - 0.079 in
|
High Density Polyethylene
|
||
| $2.3586 - $4.3447 | Request the lead time here |
Black
|
Textured
|
1.3 mm | 0.051 in
|
Nylon
|
||
| $1.8501 - $3.4081 | Request the lead time here |
Black
|
|
1.0 - 2.0 mm | 0.039 - 0.079 in
|
High Density Polyethylene
|
||
| $0.4477 - $1.1193 | Request the lead time here |
Black
|
|
1.1 - 1.5 mm | 0.043 - 0.059 in
|
High Density Polyethylene
|
||
| $0.8651 - $2.1627 | Request the lead time here |
Black
|
|
1.1 - 1.5 mm | 0.043 - 0.059 in
|
High Density Polyethylene
|
||
| $0.4826 - $0.889 | Request the lead time here |
Black
|
|
1.0 - 2.0 mm | 0.039 - 0.079 in
|
High Density Polyethylene
|
||
| $0.7722 - $1.4225 | 20 In stock |
Black
|
|
1.0 - 2.0 mm | 0.039 - 0.079 in
|
High Density Polyethylene
|
||
| $2.715 - $5.0015 | Request the lead time here |
Black
|
Textured
|
2.0 mm | 0.079 in
|
Nylon
|
||
| $4.9431 - $9.1058 | Request the lead time here |
Natural
|
|
2.5 mm | 0.098 in
|
Cast Aluminium Alloy
|
||
| $5.291 - $9.7467 | Request the lead time here |
|
|
2.0 mm | 0.079 in
|
Cast Aluminium Alloy
|
||
| $0.554 - $1.3849 | 22 In stock |
Black
|
|
1.1 - 1.5 mm | 0.043 - 0.059 in
|
High Density Polyethylene