Menu Search

Square Threaded Tube Inserts

In stock

Square Threaded Tube are used to protect from sharp edge of the tube and to provide a aesthetic finish. The push in tube insert is fitted with a thread to allow the adjustment of a feet or a castor. It reduces the need for drilling, which can save time and effort. Designed to add height adjustable feet, casters, glides or any external components.

Square Metal Threaded inserts come in a variety of options: All-Metal threaded inserts, standard, square, metal, heavy duty square inserts, and horizontal inserts for square tubes.

  • Material: Steel, PA, HDPE, Cast Aluminium Alloy
  • Colour: Natural, Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
54 results
Product SKUs information
Item Code Price range Availability Colour Finish Compatible Wall Thickness Range Full Material View
$10.647 - $19.6129 20 In stock
Natural
2.0 mm | 0.079 in
Cast Aluminium Alloy
$0.4826 - $0.889 Request the lead time here
Black
1.0 - 2.0 mm | 0.039 - 0.079 in
High Density Polyethylene
$0.7722 - $1.4225 20 In stock
Black
1.0 - 2.0 mm | 0.039 - 0.079 in
High Density Polyethylene
$2.7602 - $5.0845 Request the lead time here
Black
Textured
1.5 mm | 0.059 in
Nylon
$4.736 - $8.7243 Request the lead time here
Black
Textured
2.0 mm | 0.079 in
Nylon
$1.8501 - $3.4081 Request the lead time here
Black
1.0 - 2.0 mm | 0.039 - 0.079 in
High Density Polyethylene
$2.3586 - $4.3447 Request the lead time here
Black
Textured
2.0 mm | 0.079 in
Nylon
$1.4483 - $2.668 Request the lead time here
Black
Textured
1.5 mm | 0.059 in
Nylon
$9.5597 - $17.6101 Request the lead time here
Natural
1.5 mm | 0.059 in
Cast Aluminium Alloy
$1.0473 - $2.618 511 In stock
Black
1.1 - 1.5 mm | 0.043 - 0.059 in
High Density Polyethylene
$0.563 - $1.0372 Request the lead time here
Black
1.0 - 2.0 mm | 0.039 - 0.079 in
High Density Polyethylene
$5.4451 - $10.0304 Request the lead time here
Natural
1.5 mm | 0.059 in
Cast Aluminium Alloy
$0.4326 - $1.0813 Request the lead time here
Black
1.1 - 1.5 mm | 0.043 - 0.059 in
High Density Polyethylene
$0.3275 - $0.6032 Request the lead time here
Black
1.0 - 2.0 mm | 0.039 - 0.079 in
High Density Polyethylene
  • of 3
Threaded Insert Square 40.0 mm 2.0 mm Cast Aluminium Alloy

466585

Price Range
$19.6129 - $10.647

Stock Levels
20 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Cast Aluminium Alloy
  • Head Shape
    Square
  • Thread Size
    M10
Threaded Insert Square M8 15.0 mm HDPE

498637

Price Range
$0.889 - $0.4826

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Head Shape
    Square
  • Thread Size
    M8
Threaded Insert Square M10 30.0 mm HDPE

498645

Price Range
$1.4225 - $0.7722

Stock Levels
20 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Head Shape
    Square
  • Thread Size
    M10
Threaded Insert Square M8 30.0 mm 1.5 mm Nylon

499242

Price Range
$5.0845 - $2.7602

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Nylon
  • Finish
    Textured
  • Head Shape
    Square
  • Thread Size
    M8
Threaded Insert Square M12 40.0 mm 2.0 mm Nylon

499246

Price Range
$8.7243 - $4.736

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Nylon
  • Finish
    Textured
  • Head Shape
    Square
  • Thread Size
    M12
Threaded Insert Square M10 50.0 mm HDPE

498648

Price Range
$3.4081 - $1.8501

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Head Shape
    Square
  • Thread Size
    M10
Threaded Insert Square M10 30.0 mm 2.0 mm Nylon

499234

Price Range
$4.3447 - $2.3586

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Nylon
  • Finish
    Textured
  • Head Shape
    Square
  • Thread Size
    M10
Threaded Insert Square M10 25.0 mm 1.5 mm Nylon

499230

Price Range
$2.668 - $1.4483

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Nylon
  • Finish
    Textured
  • Head Shape
    Square
  • Thread Size
    M10
Threaded Insert Square 40.0 mm 1.5 mm Cast Aluminium Alloy

PZAS400-15M10

Price Range
$17.6101 - $9.5597

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Cast Aluminium Alloy
  • Head Shape
    Square
  • Thread Size
    M10
Threaded Insert Square M10 40.0 mm 1.0 mm HDPE

498593

Price Range
$2.618 - $1.0473

Stock Levels
511 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Head Shape
    Square
  • Thread Size
    M10
Threaded Insert Square M8 22.0 mm HDPE

498641

Price Range
$1.0372 - $0.563

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Head Shape
    Square
  • Thread Size
    M8
Threaded Insert Square 25.0 mm 1.5 mm Cast Aluminium Alloy

PZAS250-15M10

Price Range
$10.0304 - $5.4451

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Cast Aluminium Alloy
  • Head Shape
    Square
  • Thread Size
    M10
Threaded Insert Square M6 19.0 mm 1.0 mm HDPE

498583

Price Range
$1.0813 - $0.4326

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Head Shape
    Square
  • Thread Size
    M6
Threaded Insert Square M8 25.0 mm HDPE

498642

Price Range
$0.6032 - $0.3275

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Head Shape
    Square
  • Thread Size
    M8