Menu Search

Square Nuts

In production

In this range used with lead screws, you will find a wide range of Square Nuts depending on your needs: Square Bronze Nuts with fixing holes, Square Brass Nuts, Square Steel Nuts and Square Steel Nuts with Fixing holes.

  • Square Bronze Nuts with through holes are used when a secure and robust connection is needed. It provides stability and strength, making it suited for medium-duty applications. It has through holes suitable for cap head screws.
  • Square Brass Nut is used in applications where fairly light loads are required. It is sturdy and resistant to corrosion, moisture, and other factors.
  • Square Steel Nuts are utilised in applications that need slow rotational speeds, manual control, clamping or locking actions.
  • Square Steel Nuts with Holes are used for applications with low rotational speeds, manual control, and locking functions. It has through holes suitable for cap head screws.

These are widely utilised in a variety of industrial applications, including in automotive, aerospace, and medical equipment. Available as standard right-hand thread square nuts as well as left-hand threaded.

Please note: Steel to steel contact surfaces are inappropriate for motorised motion.In this range you will find: Square Bronze Nuts with fixing holes, Square Brass Nuts, Square Steel Nuts and Square Steel Nuts with Fixing holes.
  • Utilised in a variety of industrial applications, including in automotive, aerospace, and medical equipment.
  • Available as standard right-hand thread square nuts as well as left-hand threaded.
Material: Steel, Brass, Bronze Series Code: SRL1337, SRL1335, SRL1334, SRL1336

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
77 results
Product SKUs information
Item Code Price range Availability Thread Size d1 tol 7H Material h1 & w1 Thread Direction Lead View
$22.7445 - $25.2017 Request the lead time here
TR14 x 3
14.0
Steel
25.0
Left Hand
3.0
$144.7103 - $160.3439 Request the lead time here
TR44 x 7
44.0
Steel
65.0
Right Hand
7.0
$217.7524 - $241.2768 Request the lead time here
TR16 x 4
16.0
Bronze
35.0
Right Hand
4.0
$488.7027 - $541.4989 Request the lead time here
TR30 x 6
30.0
Bronze
50.0
Right Hand
6.0
$283.2384 - $313.8376 Request the lead time here
TR30 x 6
30.0
Brass
50.0
Left Hand
6.0
$159.7462 - $177.004 Request the lead time here
TR20 x 4
20.0
Brass
40.0
Right Hand
4.0
$139.1386 - $154.1703 Request the lead time here
TR20 x 4
20.0
Steel
40.0
Left Hand
4.0
$367.4238 - $407.1179 Request the lead time here
TR50 x 8
50.0
Steel
70.0
Left Hand
8.0
$108.4564 - $120.1732 Request the lead time here
TR18 x 4
18.0
Steel
35.0
Right Hand
4.0
$94.947 - $105.2045 Request the lead time here
TR16 x 4
16.0
Steel
35.0
Right Hand
4.0
$17.4781 - $19.3663 Request the lead time here
TR12 x 3
12.0
Steel
25.0
Left Hand
3.0
$28.5452 - $31.629 Request the lead time here
TR16 x 8
16.0
Steel
28.0
Right Hand
8.0
$25.3396 - $28.077 Request the lead time here
TR20 x 4
20.0
Steel
35.0
Right Hand
4.0
$34.88 - $38.6482 Request the lead time here
TR24 x 5
24.0
Steel
40.0
Right Hand
5.0
$32.743 - $36.2804 Request the lead time here
TR26 x 5
26.0
Steel
40.0
Left Hand
5.0
$40.4517 - $44.8218 Request the lead time here
TR24 x 5
24.0
Steel
40.0
Left Hand
5.0
$20.9891 - $23.2566 Request the lead time here
TR16 x 4
16.0
Steel
28.0
Left Hand
4.0
$22.8208 - $25.2862 Request the lead time here
TR18 x 4
18.0
Steel
30.0
Right Hand
4.0
$35.1091 - $38.9019 Request the lead time here
TR22 x 5
22.0
Steel
35.0
Right Hand
5.0
$82.8879 - $91.8425 Request the lead time here
TR30 x 2
30.0
Steel
45.0
Right Hand
2.0
  • of 4
Square Nut - TR14 x 3; 25.0; Steel

20148706

Price Range
$25.2017 - $22.7445

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    14.0
  • Lead
    3.0
  • Thread Direction
    Left Hand
  • Contact Surface
    285.0
Square Nut - TR44 x 7; 65.0; Steel

20149017

Price Range
$160.3439 - $144.7103

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    44.0
  • Lead
    7.0
  • Thread Direction
    Right Hand
  • Contact Surface
    2940.0
Square Nut - TR16 x 4; 35.0; Bronze

20149086

Price Range
$241.2768 - $217.7524

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    16.0
  • Lead
    4.0
  • Thread Direction
    Right Hand
  • Contact Surface
    770.0
Square Nut - TR30 x 6; 50.0; Bronze

20149109

Price Range
$541.4989 - $488.7027

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    30.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
  • Contact Surface
    2544.0
Square Nut - TR30 x 6; 50.0; Brass

20149161

Price Range
$313.8376 - $283.2384

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    30.0
  • Lead
    6.0
  • Thread Direction
    Left Hand
  • Contact Surface
    2554.0
Square Nut - TR20 x 4; 40.0; Brass

20149222

Price Range
$177.004 - $159.7462

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    20.0
  • Lead
    4.0
  • Thread Direction
    Right Hand
  • Contact Surface
    1412.0
Square Nut - TR20 x 4; 40.0; Steel

20149291

Price Range
$154.1703 - $139.1386

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    20.0
  • Lead
    4.0
  • Thread Direction
    Left Hand
  • Contact Surface
    1412.0
Square Nut - TR50 x 8; 70.0; Steel

20149321

Price Range
$407.1179 - $367.4238

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    50.0
  • Lead
    8.0
  • Thread Direction
    Left Hand
  • Contact Surface
    6502.0
Square Nut - TR18 x 4; 35.0; Steel

20149369

Price Range
$120.1732 - $108.4564

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    18.0
  • Lead
    4.0
  • Thread Direction
    Right Hand
  • Contact Surface
    1131.0
Square Nut - TR16 x 4; 35.0; Steel

20149352

Price Range
$105.2045 - $94.947

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    16.0
  • Lead
    4.0
  • Thread Direction
    Right Hand
  • Contact Surface
    770.0
Square Nut - TR12 x 3; 25.0; Steel

20148676

Price Range
$19.3663 - $17.4781

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    12.0
  • Lead
    3.0
  • Thread Direction
    Left Hand
  • Contact Surface
    739.0
Square Nut - TR16 x 8; 28.0; Steel

20148744

Price Range
$31.629 - $28.5452

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    2.0
  • d1 tol 7H
    16.0
  • Lead
    8.0
  • Thread Direction
    Right Hand
  • Contact Surface
    365.0
Square Nut - TR20 x 4; 35.0; Steel

20148782

Price Range
$28.077 - $25.3396

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    20.0
  • Lead
    4.0
  • Thread Direction
    Right Hand
  • Contact Surface
    1412.0
Square Nut - TR24 x 5; 40.0; Steel

20148843

Price Range
$38.6482 - $34.88

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    24.0
  • Lead
    5.0
  • Thread Direction
    Right Hand
  • Contact Surface
    845.0
Square Nut - TR26 x 5; 40.0; Steel

20148874

Price Range
$36.2804 - $32.743

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    26.0
  • Lead
    5.0
  • Thread Direction
    Left Hand
  • Contact Surface
    1005.0
Square Nut - TR24 x 5; 40.0; Steel

20148850

Price Range
$44.8218 - $40.4517

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    24.0
  • Lead
    5.0
  • Thread Direction
    Left Hand
  • Contact Surface
    845.0
Square Nut - TR16 x 4; 28.0; Steel

20148737

Price Range
$23.2566 - $20.9891

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    16.0
  • Lead
    4.0
  • Thread Direction
    Left Hand
  • Contact Surface
    770.0
Square Nut - TR18 x 4; 30.0; Steel

20148751

Price Range
$25.2862 - $22.8208

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    18.0
  • Lead
    4.0
  • Thread Direction
    Right Hand
  • Contact Surface
    1131.0
Square Nut - TR22 x 5; 35.0; Steel

20148812

Price Range
$38.9019 - $35.1091

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    22.0
  • Lead
    5.0
  • Thread Direction
    Right Hand
  • Contact Surface
    700.0
Square Nut - TR30 x 2; 45.0; Steel

20148904

Price Range
$91.8425 - $82.8879

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    2.0
  • d1 tol 7H
    30.0
  • Lead
    2.0
  • Thread Direction
    Right Hand
  • Contact Surface
    1335.0