Menu Search

Square Inserts & Glides

In stock

Square Inserts & Glides are a type of finishing product used for square tubular products. They are designed to provide a tight-fitting connection on a variety of tubular products and can help prevent damage to floors or other surfaces, as well as protect the tube from external elements. Commonly used in various applications, including furniture, retail fixtures, and industrial equipment.

It comes in a variety of options and styles: standard square ribbed inserts, lightweight square inserts, and chrome square inserts.

  • Material: PE, Nylon, Steel
  • Colour: Black, Chrome, Mid Grey, White

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
82 results
Product SKUs information
Item Code Price range Availability Colour Material Finish Gauge Diameter View
$0.1994 - $0.3673 Request the lead time here
Mid Grey
LDPE - PIR
Eroded
$0.0774 - $0.2957 3087 In stock
Black
LDPE
Eroded
$2.9482 - $3.2666 2 In stock
Black
LDPE
Eroded
$0.0635 - $0.117 7015 In stock
Black
LDPE
Eroded
$0.1307 - $0.2408 Request the lead time here
Mid Grey
LDPE - PIR
Polished
$0.9938 - $1.8309 78 In stock
Black
LDPE
Eroded
$0.4351 - $1.6629 17 In stock
Mid Grey
LDPE - PIR
Eroded
$0.102 - $0.1881 Request the lead time here
Mid Grey
LDPE - PIR
Eroded
$0.1091 - $0.201 401 In stock
Black
LDPE
Polished
$0.4225 - $0.7784 Request the lead time here
Mid Grey
LDPE - PIR
Polished
$0.0851 - $0.1569 17 In stock
Black
LDPE
Polished
$0.1091 - $0.201 11 In stock
Black
LDPE
Eroded
$0.0992 - $0.3789 6250 In stock
Black
LDPE
Eroded
$0.0851 - $0.1569 14 In stock
Black
LDPE
Eroded
$1.3854 - $2.5522 505 In stock
Black
LDPE
Eroded
$0.1307 - $0.2408 Request the lead time here
Mid Grey
LDPE - PIR
Eroded
$0.5373 - $0.9898 1157 In stock
Black
LDPE
Eroded
$0.3738 - $0.6886 Request the lead time here
Mid Grey
LDPE - PIR
Eroded
$0.7621 - $1.4041 23 In stock
Black
LDPE - PIR
Polished
$4.223 - $7.7791 Request the lead time here
Black
LDPE
Eroded
  • of 5
Tube Insert Mid Grey

111291

Price Range
$0.3673 - $0.1994

Stock Levels
Request the lead time here
Attributes
  • Colour
    Mid Grey
  • Finish
    Eroded
  • Full Material
    Polyethylene
  • Head Height
    5.0 mm
  • Insert Height
    11.5 mm
Tube Insert Black

111214

Price Range
$0.2957 - $0.0774

Stock Levels
3087 In stock
Attributes
  • Colour
    Black
  • Finish
    Eroded
  • Full Material
    Polyethylene
  • Head Height
    5.0 mm
  • Insert Height
    11.5 mm
Tube Insert 100.0 mm 4.0 mm 2.0 mm Black LDPE

111228

Price Range
$3.2666 - $2.9482

Stock Levels
2 In stock
Attributes
  • Colour
    Black
  • Finish
    Eroded
  • Full Material
    Polyethylene
  • Head Height
    7.0 mm
  • Insert Height
    22.0 mm
Tube Insert Black

111211

Price Range
$0.117 - $0.0635

Stock Levels
7015 In stock
Attributes
  • Colour
    Black
  • Finish
    Eroded
  • Full Material
    Polyethylene
  • Head Height
    4.0 mm
  • Insert Height
    11.5 mm
Tube Insert Mid Grey

111272

Price Range
$0.2408 - $0.1307

Stock Levels
Request the lead time here
Attributes
  • Colour
    Mid Grey
  • Finish
    Polished
  • Full Material
    Polyethylene
  • Head Height
    5.0 mm
  • Insert Height
    11.5 mm
Tube Insert Black

111221

Price Range
$1.8309 - $0.9938

Stock Levels
78 In stock
Attributes
  • Colour
    Black
  • Finish
    Eroded
  • Full Material
    Polyethylene
  • Head Height
    5.0 mm
  • Insert Height
    14.5 mm
Tube Insert Mid Grey

111295

Price Range
$1.6629 - $0.4351

Stock Levels
17 In stock
Attributes
  • Colour
    Mid Grey
  • Finish
    Eroded
  • Full Material
    Polyethylene
  • Head Height
    5.0 mm
  • Insert Height
    14.5 mm
Tube Insert Mid Grey

111287

Price Range
$0.1881 - $0.102

Stock Levels
Request the lead time here
Attributes
  • Colour
    Mid Grey
  • Finish
    Eroded
  • Full Material
    Polyethylene
  • Head Height
    5.0 mm
  • Insert Height
    11.5 mm
Tube Insert Black

111199

Price Range
$0.201 - $0.1091

Stock Levels
401 In stock
Attributes
  • Colour
    Black
  • Finish
    Polished
  • Full Material
    Polyethylene
  • Head Height
    5.0 mm
  • Insert Height
    14.5 mm
Tube Insert Mid Grey

111276

Price Range
$0.7784 - $0.4225

Stock Levels
Request the lead time here
Attributes
  • Colour
    Mid Grey
  • Finish
    Polished
  • Full Material
    Polyethylene
  • Head Height
    5.0 mm
  • Insert Height
    14.5 mm
Tube Insert Black

111197

Price Range
$0.1569 - $0.0851

Stock Levels
17 In stock
Attributes
  • Colour
    Black
  • Finish
    Polished
  • Full Material
    Polyethylene
  • Head Height
    5.0 mm
  • Insert Height
    11.5 mm
Tube Insert Black

111218

Price Range
$0.201 - $0.1091

Stock Levels
11 In stock
Attributes
  • Colour
    Black
  • Finish
    Eroded
  • Full Material
    Polyethylene
  • Head Height
    5.0 mm
  • Insert Height
    11.5 mm
Tube Insert 2.0 mm Black

111217

Price Range
$0.3789 - $0.0992

Stock Levels
6250 In stock
Attributes
  • Colour
    Black
  • Finish
    Eroded
  • Full Material
    Polyethylene
  • Compatible Wall Thickness Range
    1.0 - 2.0 mm | 0.039 - 0.079 in
  • Head Height
    5.0 mm
Tube Insert Black

111215

Price Range
$0.1569 - $0.0851

Stock Levels
14 In stock
Attributes
  • Colour
    Black
  • Finish
    Eroded
  • Full Material
    Polyethylene
  • Head Height
    5.0 mm
  • Insert Height
    11.5 mm
Tube Insert Black

111223

Price Range
$2.5522 - $1.3854

Stock Levels
505 In stock
Attributes
  • Colour
    Black
  • Finish
    Eroded
  • Full Material
    Polyethylene
  • Head Height
    5.0 mm
  • Insert Height
    14.5 mm
Tube Insert Mid Grey

111289

Price Range
$0.2408 - $0.1307

Stock Levels
Request the lead time here
Attributes
  • Colour
    Mid Grey
  • Finish
    Eroded
  • Full Material
    Polyethylene
  • Head Height
    5.0 mm
  • Insert Height
    11.5 mm
Tube Insert Black

111540

Price Range
$0.9898 - $0.5373

Stock Levels
1157 In stock
Attributes
  • Colour
    Black
  • Finish
    Eroded
  • Full Material
    Polyethylene
  • Head Height
    5.0 mm
  • Insert Height
    11.5 mm
Tube Insert Mid Grey

111693

Price Range
$0.6886 - $0.3738

Stock Levels
Request the lead time here
Attributes
  • Colour
    Mid Grey
  • Finish
    Eroded
  • Full Material
    Polyethylene
  • Head Height
    5.0 mm
  • Insert Height
    14.5 mm
Tube Insert Black

199188

Price Range
$1.4041 - $0.7621

Stock Levels
23 In stock
Attributes
  • Colour
    Black
  • Finish
    Polished
  • Full Material
    Polyethylene
  • Head Height
    4.7 mm
  • Insert Height
    15.7 mm
Tube Insert Black

466558

Price Range
$7.7791 - $4.223

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Finish
    Eroded
  • Full Material
    Polyethylene
  • Head Height
    5.0 mm
  • Insert Height
    25.0 mm