Menu Search

Tube Insert Natural

Metal-Pronged Round Inserts are useful for fitting into tubular frames before finishing.
Item code:

PFGS222-16

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
625 - 3124 $2.5714
3125 - 15624 $2.4428
15625 + $2.3206
Standard pack: 625

Order in multiple of 625

Total price

$1,607.13

625 x $2.5714

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Full Material Low Carbon Steel
Length 22.2 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us