Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Spring Washer designed to maintain a consistent force throughout a wide range of deflection. It can be stacked numerous times and distributes high load capacity with a small footprint. It responds well to pressure, shock, impact, or vibration variations. Material: Acetal, Stainless Steel, Carbon Steel, Steel Colour: Natural, , White Series Code:
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Outside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|
| $10.6308 - $11.7792 | Request the lead time here |
0.63 in
16.0 mm
|
1.874 in
47.6 mm
|
0.087 in
2.2 mm
|
||
| $4.8989 - $5.4282 | Request the lead time here |
0.319 in
8.1 mm
|
0.937 in
23.8 mm
|
0.031 in
0.8 mm
|
||
| $13.1201 - $14.5375 | Request the lead time here |
0.756 in
19.2 mm
|
2.252 in
57.2 mm
|
0.067 in
1.7 mm
|
||
| $33.0475 - $36.6178 | Request the lead time here |
1 in
25.4 mm
|
3 in
76.2 mm
|
0.091 in
2.3 mm
|
||
| $49.7581 - $55.1337 | Request the lead time here |
1 in
25.4 mm
|
2 in
50.8 mm
|
0.098 in
2.5 mm
|
||
| $31.8954 - $35.3412 | Request the lead time here |
1.374 in
34.9 mm
|
2.752 in
69.9 mm
|
0.134 in
3.4 mm
|
||
| $30.2199 - $33.4846 | Request the lead time here |
0.756 in
19.2 mm
|
1.5 in
38.1 mm
|
0.106 in
2.7 mm
|
||
| $53.4569 - $59.2321 | Request the lead time here |
1.252 in
31.8 mm
|
2.5 in
63.5 mm
|
0.079 in
2.0 mm
|
||
| $12.6478 - $14.0141 | Request the lead time here |
0.504 in
12.8 mm
|
1 in
25.4 mm
|
0.075 in
1.9 mm
|
||
| $15.753 - $17.4548 | Request the lead time here |
0.874 in
22.2 mm
|
1.752 in
44.5 mm
|
0.059 in
1.5 mm
|
||
| $21.868 - $24.2304 | Request the lead time here |
1 in
25.4 mm
|
2 in
50.8 mm
|
0.067 in
1.7 mm
|
||
| $10.4457 - $11.5742 | Request the lead time here |
0.756 in
19.2 mm
|
1.5 in
38.1 mm
|
0.106 in
2.7 mm
|
||
| $18.2072 - $20.1742 | Request the lead time here |
1 in
25.4 mm
|
2 in
50.8 mm
|
0.142 in
3.6 mm
|
||
| $3.7882 - $4.1975 | Request the lead time here |
0.22 in
5.6 mm
|
0.437 in
11.1 mm
|
0.024 in
0.6 mm
|
||
| $16.4329 - $18.2082 | Request the lead time here |
0.63 in
16.0 mm
|
1.874 in
47.6 mm
|
0.126 in
3.2 mm
|
||
| $26.7571 - $29.6479 | Request the lead time here |
0.756 in
19.2 mm
|
2.252 in
57.2 mm
|
0.15 in
3.8 mm
|
||
| $20.1828 - $22.3632 | Request the lead time here |
1.126 in
28.6 mm
|
2.252 in
57.2 mm
|
0.11 in
2.8 mm
|
||
| $9.9701 - $11.0472 | Request the lead time here |
0.756 in
19.2 mm
|
1.5 in
38.1 mm
|
0.063 in
1.6 mm
|
||
| $22.1774 - $24.5733 | Request the lead time here |
1.374 in
34.9 mm
|
2.752 in
69.9 mm
|
0.087 in
2.2 mm
|
||
| $36.1497 - $40.0551 | Request the lead time here |
0.63 in
16.0 mm
|
1.874 in
47.6 mm
|
0.087 in
2.2 mm