Menu Search

Spring Washers

In production

Spring Washer designed to maintain a consistent force throughout a wide range of deflection. It can be stacked numerous times and distributes high load capacity with a small footprint. It responds well to pressure, shock, impact, or vibration variations. Material: Acetal, Stainless Steel, Carbon Steel, Steel Colour: Natural, , White Series Code:

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
125 results
Product SKUs information
Item Code Price range Availability Inside Diameter Outside Diameter Thickness View
$4.3882 - $4.8623 Request the lead time here
4.8 mm
14.3 mm
0.7 mm
$3.6765 - $4.0737 Request the lead time here
6.5 mm
12.7 mm
0.5 mm
$4.8032 - $5.3221 Request the lead time here
11.2 mm
22.2 mm
0.8 mm
$3.8138 - $4.2257 Request the lead time here
9.7 mm
19.1 mm
1.0 mm
$4.934 - $5.467 Request the lead time here
8.1 mm
23.8 mm
1.1 mm
$4.7201 - $5.2301 Request the lead time here
12.8 mm
25.4 mm
1.3 mm
$5.9488 - $6.5914 Request the lead time here
16.0 mm
31.8 mm
1.6 mm
$6.7436 - $7.4721 Request the lead time here
17.6 mm
34.9 mm
1.7 mm
$4.251 - $4.7102 Request the lead time here
6.5 mm
12.7 mm
0.6 mm
$5.4382 - $6.0258 Request the lead time here
6.5 mm
12.7 mm
1.0 mm
$4.6212 - $5.1204 Request the lead time here
8.1 mm
15.9 mm
0.8 mm
$6.0191 - $6.6694 Request the lead time here
8.1 mm
15.9 mm
1.2 mm
$5.2404 - $5.8066 Request the lead time here
9.7 mm
19.1 mm
0.9 mm
$7.5765 - $8.395 Request the lead time here
8.1 mm
23.8 mm
1.1 mm
$7.5094 - $8.3207 Request the lead time here
12.8 mm
25.4 mm
1.1 mm
$9.5489 - $10.5804 Request the lead time here
9.7 mm
28.6 mm
1.4 mm
$5.0341 - $5.5781 Request the lead time here
6.5 mm
12.7 mm
0.5 mm
$4.3531 - $4.8234 Request the lead time here
5.6 mm
11.1 mm
0.4 mm
$3.9031 - $4.3247 Request the lead time here
6.5 mm
12.7 mm
0.6 mm
$3.7021 - $4.102 Request the lead time here
5.6 mm
11.1 mm
0.4 mm
  • of 7
Disc Spring - 4.8 mm | 0.189 in; 14.3 mm | 0.563 in; 725.0 N; Carbon Steel

1218165

Price Range
$4.8623 - $4.3882

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    14.3 mm
  • Inside Diameter
    4.8 mm
  • Thickness
    0.7 mm
  • Loaded Height
    0.9 mm
  • Load at Minimum Deflection
    329.20 N
Disc Spring - 6.5 mm | 0.256 in; 12.7 mm | 0.5 in; 311.0 N; Carbon Steel

1218160

Price Range
$4.0737 - $3.6765

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    12.7 mm
  • Inside Diameter
    6.5 mm
  • Thickness
    0.5 mm
  • Loaded Height
    0.7 mm
  • Load at Minimum Deflection
    169.0 N
Disc Spring - 11.2 mm | 0.441 in; 22.2 mm | 0.874 in; 912.0 N; Carbon Steel

1218178

Price Range
$5.3221 - $4.8032

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    22.2 mm
  • Inside Diameter
    11.2 mm
  • Thickness
    0.8 mm
  • Loaded Height
    1.1 mm
  • Load at Minimum Deflection
    507.0 N
Disc Spring - 9.7 mm | 0.382 in; 19.1 mm | 0.752 in; 1846.0 N; Carbon Steel

1218175

Price Range
$4.2257 - $3.8138

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    19.1 mm
  • Inside Diameter
    9.7 mm
  • Thickness
    1.0 mm
  • Loaded Height
    1.2 mm
  • Load at Minimum Deflection
    885.0 N
Disc Spring - 8.1 mm | 0.319 in; 23.8 mm | 0.937 in; 1757.0 N; Carbon Steel

1218181

Price Range
$5.467 - $4.934

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    23.8 mm
  • Inside Diameter
    8.1 mm
  • Thickness
    1.1 mm
  • Loaded Height
    1.4 mm
  • Load at Minimum Deflection
    823.0 N
Disc Spring - 12.8 mm | 0.504 in; 25.4 mm | 1 in; 2669.0 N; Carbon Steel

1218185

Price Range
$5.2301 - $4.7201

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    25.4 mm
  • Inside Diameter
    12.8 mm
  • Thickness
    1.3 mm
  • Loaded Height
    1.6 mm
  • Load at Minimum Deflection
    1286.0 N
Disc Spring - 16.0 mm | 0.63 in; 31.8 mm | 1.252 in; 3870.0 N; Carbon Steel

1218193

Price Range
$6.5914 - $5.9488

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    31.8 mm
  • Inside Diameter
    16.0 mm
  • Thickness
    1.6 mm
  • Loaded Height
    2.0 mm
  • Load at Minimum Deflection
    1793.0 N
Disc Spring - 17.6 mm | 0.693 in; 34.9 mm | 1.374 in; 4559.0 N; Carbon Steel

1218197

Price Range
$7.4721 - $6.7436

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    34.9 mm
  • Inside Diameter
    17.6 mm
  • Thickness
    1.7 mm
  • Loaded Height
    2.1 mm
  • Load at Minimum Deflection
    2260.0 N
Disc Spring - 6.5 mm | 0.256 in; 12.7 mm | 0.5 in; 512.0 N; Stainless Steel

1218230

Price Range
$4.7102 - $4.251

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    12.7 mm
  • Inside Diameter
    6.5 mm
  • Thickness
    0.6 mm
  • Loaded Height
    0.7 mm
  • Load at Minimum Deflection
    245.0 N
Disc Spring - 6.5 mm | 0.256 in; 12.7 mm | 0.5 in; 1779.0 N; Stainless Steel

1218232

Price Range
$6.0258 - $5.4382

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    12.7 mm
  • Inside Diameter
    6.5 mm
  • Thickness
    1.0 mm
  • Loaded Height
    1.1 mm
  • Load at Minimum Deflection
    716.0 N
Disc Spring - 8.1 mm | 0.319 in; 15.9 mm | 0.626 in; 1157.0 N; Stainless Steel

1218234

Price Range
$5.1204 - $4.6212

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    15.9 mm
  • Inside Diameter
    8.1 mm
  • Thickness
    0.8 mm
  • Loaded Height
    1.0 mm
  • Load at Minimum Deflection
    547.0 N
Disc Spring - 8.1 mm | 0.319 in; 15.9 mm | 0.626 in; 2669.0 N; Stainless Steel

1218235

Price Range
$6.6694 - $6.0191

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    15.9 mm
  • Inside Diameter
    8.1 mm
  • Thickness
    1.2 mm
  • Loaded Height
    1.4 mm
  • Load at Minimum Deflection
    1134.0 N
Disc Spring - 9.7 mm | 0.382 in; 19.1 mm | 0.752 in; 1254.0 N; Stainless Steel

1218237

Price Range
$5.8066 - $5.2404

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    19.1 mm
  • Inside Diameter
    9.7 mm
  • Thickness
    0.9 mm
  • Loaded Height
    1.1 mm
  • Load at Minimum Deflection
    627.0 N
Disc Spring - 8.1 mm | 0.319 in; 23.8 mm | 0.937 in; 1757.0 N; Stainless Steel

1218242

Price Range
$8.395 - $7.5765

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    23.8 mm
  • Inside Diameter
    8.1 mm
  • Thickness
    1.1 mm
  • Loaded Height
    1.4 mm
  • Load at Minimum Deflection
    823.0 N
Disc Spring - 12.8 mm | 0.504 in; 25.4 mm | 1 in; 1917.0 N; Stainless Steel

1218244

Price Range
$8.3207 - $7.5094

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    25.4 mm
  • Inside Diameter
    12.8 mm
  • Thickness
    1.1 mm
  • Loaded Height
    1.5 mm
  • Load at Minimum Deflection
    943.0 N
Disc Spring - 9.7 mm | 0.382 in; 28.6 mm | 1.126 in; 2380.0 N; Stainless Steel

1218248

Price Range
$10.5804 - $9.5489

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    28.6 mm
  • Inside Diameter
    9.7 mm
  • Thickness
    1.4 mm
  • Loaded Height
    1.7 mm
  • Load at Minimum Deflection
    1128.0 N
Disc Spring - 6.5 mm | 0.256 in; 12.7 mm | 0.5 in; 311.0 N; Stainless Steel

1218229

Price Range
$5.5781 - $5.0341

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    12.7 mm
  • Inside Diameter
    6.5 mm
  • Thickness
    0.5 mm
  • Loaded Height
    0.7 mm
  • Load at Minimum Deflection
    169.0 N
Disc Spring - 5.6 mm | 0.22 in; 11.1 mm | 0.437 in; 267.0 N; Stainless Steel

1218228

Price Range
$4.8234 - $4.3531

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    11.1 mm
  • Inside Diameter
    5.6 mm
  • Thickness
    0.4 mm
  • Loaded Height
    0.6 mm
  • Load at Minimum Deflection
    151.20 N
Disc Spring - 6.5 mm | 0.256 in; 12.7 mm | 0.5 in; 512.0 N; Carbon Steel

1218161

Price Range
$4.3247 - $3.9031

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    12.7 mm
  • Inside Diameter
    6.5 mm
  • Thickness
    0.6 mm
  • Loaded Height
    0.7 mm
  • Load at Minimum Deflection
    245.0 N
Disc Spring - 5.6 mm | 0.22 in; 11.1 mm | 0.437 in; 267.0 N; Carbon Steel

1218155

Price Range
$4.102 - $3.7021

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    11.1 mm
  • Inside Diameter
    5.6 mm
  • Thickness
    0.4 mm
  • Loaded Height
    0.6 mm
  • Load at Minimum Deflection
    151.20 N