Menu Search

Spring Plungers - Ball End - Smooth

In production

These Spring Plungers with a ball end and a smooth body design are used for locating, applying pressure or lifting off. It is made of three parts: a smooth body, a ball end, and a spring mechanism. They resemble pin-end spring plungers, but the ball end engages more gently and reduces wear and tear on both the workpiece and the plunger.

The plunger's ball end provides a point of contact for accurate engagement and positioning within the application. The collar on the spring plunger serves as a retention function, keeping the plunger securely in place once inserted.

Its smooth body facilitates insertion and is held in place using an interference fit, as well as quick release. It can withstand temperatures of up to 250ºC and is widely utilised in machine and fixture design, electronics, medical, electronics, automotive, and lighting equipment.

  • Used for locating, applying pressure or lifting off.
  • Resemble pin-end spring plungers, but the ball end engages more gently and reduces wear and tear on both the workpiece and the plunger.
  • It can withstand temperatures of up to 250ºC.
Material: Stainless Steel Series Code: SR32300, SR32280, SR32284

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
66 results
Product SKUs information
Item Code Price range Availability l1 Spring load F1 ≈ N Spring load F2 ≈ N d1 +0.1 +0.04 Type d2 View
$8.0972 - $8.9719 Request the lead time here
12.0
19.3
29.2
5.0
With collar
4.0
$11.8706 - $13.153 Request the lead time here
18.0
24.0
45.0
8.0
Without collar
6.0
$5.1885 - $5.749 Request the lead time here
7.0
2.3
6.5
6.0
With collar
5.0
$5.5816 - $6.1845 Request the lead time here
7.0
7.3
19.0
6.0
With collar
5.0
$8.8047 - $9.7559 Request the lead time here
13.0
17.0
37.0
10.0
With collar
8.5
$17.1377 - $18.9892 Request the lead time here
3.5
1.3
2.2
2.0
Without collar
1.0
$9.9839 - $11.0625 Request the lead time here
9.0
12.0
18.0
3.5
Without collar
2.5
$19.4961 - $21.6024 Request the lead time here
22.0
68.0
143.0
12.0
Without collar
10.0
$7.9399 - $8.7977 Request the lead time here
10.7
12.9
19.0
4.0
With collar
3.0
$8.8833 - $9.843 Request the lead time here
18.0
40.0
67.3
8.0
With collar
6.5
$13.6002 - $15.0694 Request the lead time here
20.0
26.0
49.0
10.0
Without collar
8.0
$5.1099 - $5.6619 Request the lead time here
6.0
0.5
4.7
5.0
With collar
4.0
$5.3457 - $5.9232 Request the lead time here
6.0
6.0
12.0
5.0
With collar
4.0
$8.4902 - $9.4075 Request the lead time here
15.0
28.0
47.5
6.0
With collar
5.0
$9.9839 - $11.0625 Request the lead time here
26.0
66.0
105.0
10.0
With collar
8.5
$14.1505 - $15.6792 Request the lead time here
3.5
0.8
1.5
2.0
Without collar
1.0
$14.858 - $16.4631 Request the lead time here
5.0
2.8
4.7
2.5
Without collar
1.5
$6.2891 - $6.9685 Request the lead time here
9.0
4.0
9.0
8.0
With collar
6.5
$8.4902 - $9.4075 Request the lead time here
13.5
3.9
10.0
10.0
With collar
8.0
$10.3769 - $11.498 Request the lead time here
16.0
6.2
14.6
12.0
With collar
10.0
  • of 4
Spring Plunger - Ball End - Smooth - 5.0; 4.0; 12.0; Stainless Steel

20208936

Price Range
$8.9719 - $8.0972

Stock Levels
Request the lead time here
Attributes
  • Type
    With collar
  • d1 +0.1 +0.04
    5.0
  • d2
    4.0
  • d3
    5.6
  • d4
    4.85
Spring Plunger - Ball End - Smooth - 8.0; 6.0; 18.0; Stainless Steel

20252885

Price Range
$13.153 - $11.8706

Stock Levels
Request the lead time here
Attributes
  • Type
    Without collar
  • d1 +0.1 +0.04
    8.0
  • d2
    6.0
  • l1
    18.0
  • Spring load F1 ≈ N
    24.0
Spring Plunger - Ball End - Smooth - 6.0; 5.0; 7.0; Stainless Steel

20252939

Price Range
$5.749 - $5.1885

Stock Levels
Request the lead time here
Attributes
  • Type
    With collar
  • d1 +0.1 +0.04
    6.0
  • d2
    5.0
  • d3
    6.5
  • l1
    7.0
Spring Plunger - Ball End - Smooth - 6.0; 5.0; 7.0; Stainless Steel

20252991

Price Range
$6.1845 - $5.5816

Stock Levels
Request the lead time here
Attributes
  • Type
    With collar
  • d1 +0.1 +0.04
    6.0
  • d2
    5.0
  • d3
    6.5
  • l1
    7.0
Spring Plunger - Ball End - Smooth - 10.0; 8.5; 13.0; Stainless Steel

20253011

Price Range
$9.7559 - $8.8047

Stock Levels
Request the lead time here
Attributes
  • Type
    With collar
  • d1 +0.1 +0.04
    10.0
  • d2
    8.5
  • d3
    11.0
  • l1
    13.0
Spring Plunger - Ball End - Smooth - 2.0; 1.0; 3.5; Stainless Steel

20253035

Price Range
$18.9892 - $17.1377

Stock Levels
Request the lead time here
Attributes
  • Type
    Without collar
  • d1 +0.1 +0.04
    2.0
  • d2
    1.0
  • l1
    3.5
  • Spring load F1 ≈ N
    1.3
Spring Plunger - Ball End - Smooth - 3.5; 2.5; 9.0; Stainless Steel

20253073

Price Range
$11.0625 - $9.9839

Stock Levels
Request the lead time here
Attributes
  • Type
    Without collar
  • d1 +0.1 +0.04
    3.5
  • d2
    2.5
  • l1
    9.0
  • Spring load F1 ≈ N
    12.0
Spring Plunger - Ball End - Smooth - 12.0; 10.0; 22.0; Stainless Steel

20253141

Price Range
$21.6024 - $19.4961

Stock Levels
Request the lead time here
Attributes
  • Type
    Without collar
  • d1 +0.1 +0.04
    12.0
  • d2
    10.0
  • l1
    22.0
  • Spring load F1 ≈ N
    68.0
Spring Plunger - Ball End - Smooth - 4.0; 3.0; 10.7; Stainless Steel

20208929

Price Range
$8.7977 - $7.9399

Stock Levels
Request the lead time here
Attributes
  • Type
    With collar
  • d1 +0.1 +0.04
    4.0
  • d2
    3.0
  • d3
    4.6
  • d4
    3.85
Spring Plunger - Ball End - Smooth - 8.0; 6.5; 18.0; Stainless Steel

20208950

Price Range
$9.843 - $8.8833

Stock Levels
Request the lead time here
Attributes
  • Type
    With collar
  • d1 +0.1 +0.04
    8.0
  • d2
    6.5
  • d3
    8.5
  • d4
    7.55
Spring Plunger - Ball End - Smooth - 10.0; 8.0; 20.0; Stainless Steel

20252892

Price Range
$15.0694 - $13.6002

Stock Levels
Request the lead time here
Attributes
  • Type
    Without collar
  • d1 +0.1 +0.04
    10.0
  • d2
    8.0
  • l1
    20.0
  • Spring load F1 ≈ N
    26.0
Spring Plunger - Ball End - Smooth - 5.0; 4.0; 6.0; Stainless Steel

20252922

Price Range
$5.6619 - $5.1099

Stock Levels
Request the lead time here
Attributes
  • Type
    With collar
  • d1 +0.1 +0.04
    5.0
  • d2
    4.0
  • d3
    5.6
  • l1
    6.0
Spring Plunger - Ball End - Smooth - 5.0; 4.0; 6.0; Stainless Steel

20252984

Price Range
$5.9232 - $5.3457

Stock Levels
Request the lead time here
Attributes
  • Type
    With collar
  • d1 +0.1 +0.04
    5.0
  • d2
    4.0
  • d3
    5.6
  • l1
    6.0
Spring Plunger - Ball End - Smooth - 6.0; 5.0; 15.0; Stainless Steel

20208943

Price Range
$9.4075 - $8.4902

Stock Levels
Request the lead time here
Attributes
  • Type
    With collar
  • d1 +0.1 +0.04
    6.0
  • d2
    5.0
  • d3
    6.5
  • d4
    5.85
Spring Plunger - Ball End - Smooth - 10.0; 8.5; 26.0; Stainless Steel

20208967

Price Range
$11.0625 - $9.9839

Stock Levels
Request the lead time here
Attributes
  • Type
    With collar
  • d1 +0.1 +0.04
    10.0
  • d2
    8.5
  • d3
    11.0
  • d4
    9.55
Spring Plunger - Ball End - Smooth - 2.0; 1.0; 3.5; Stainless Steel

20252755

Price Range
$15.6792 - $14.1505

Stock Levels
Request the lead time here
Attributes
  • Type
    Without collar
  • d1 +0.1 +0.04
    2.0
  • d2
    1.0
  • l1
    3.5
  • Spring load F1 ≈ N
    0.8
Spring Plunger - Ball End - Smooth - 2.5; 1.5; 5.0; Stainless Steel

20252816

Price Range
$16.4631 - $14.858

Stock Levels
Request the lead time here
Attributes
  • Type
    Without collar
  • d1 +0.1 +0.04
    2.5
  • d2
    1.5
  • l1
    5.0
  • Spring load F1 ≈ N
    2.8
Spring Plunger - Ball End - Smooth - 8.0; 6.5; 9.0; Stainless Steel

20252946

Price Range
$6.9685 - $6.2891

Stock Levels
Request the lead time here
Attributes
  • Type
    With collar
  • d1 +0.1 +0.04
    8.0
  • d2
    6.5
  • d3
    8.5
  • l1
    9.0
Spring Plunger - Ball End - Smooth - 10.0; 8.0; 13.5; Stainless Steel

20252953

Price Range
$9.4075 - $8.4902

Stock Levels
Request the lead time here
Attributes
  • Type
    With collar
  • d1 +0.1 +0.04
    10.0
  • d2
    8.0
  • d3
    11.0
  • l1
    13.5
Spring Plunger - Ball End - Smooth - 12.0; 10.0; 16.0; Stainless Steel

20252960

Price Range
$11.498 - $10.3769

Stock Levels
Request the lead time here
Attributes
  • Type
    With collar
  • d1 +0.1 +0.04
    12.0
  • d2
    10.0
  • d3
    13.0
  • l1
    16.0