| Quantity | Unit price |
|---|---|
| 20 - 199 | $2.0606 |
| 200 - 999 | $1.1775 |
| 1000 + | $1.1187 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Full Material | Steel;Nylon |
|---|---|
| Colour | White |
| Head Shape | Round |
| Fitting Style | Push Fit |
| Metal Prongs | Y |
| Compatible Wall Thickness Range | 1.2 mm | 0.047 in |
| Head Diameter | 23.4 mm |
| Head Diameter | 0.921 in |
| Insert Height | 10.0 mm |
| Insert Height | 0.394 in |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue