| Quantity | Unit price |
|---|---|
| 25 - 124 | $45.3927 |
| 125 - 624 | $43.123 |
| 625 + | $40.9669 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Commodity Code | 7326909890 |
|---|---|
| Leaf Thickness | 0.059 in |
| Leaf Thickness | 1.5 mm |
| Overall Length | 7.087 in |
| Overall Length | 180.0 mm |
| Overall Width | 1.575 in |
| Overall Width | 40.0 mm |
| Finish | Raw |
| Mounting Method | Weld |
| Mounting Orientation | Right & Left handed |
| Number of Holes | 6 |
| Open/Closed | Open |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue