Menu Search

Bearing Bushing - Shouldered Plate Bearing - Split; Overall Diameter 15.0 mm | 0.591 in ; Overall Length 3.6 mm | 0.142 in ; PA

This Split Bearing Bushing is a great way to reduce friction and provide smooth rotational action. It is ideal for fencing shafts or valves in steel plates. It quickly slides into place to protect rotating or sliding elements from wear and tear. Natural and made from PA.
Item code:

2005846

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 249 $0.1901
250 - 1249 $0.1805
1250 + $0.1715
Standard pack: 50

Order in multiple of 50

Total price

$9.51

50 x $0.1901

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Compatible Hole Size 10.0 mm
Flange Outside Diameter 15.0 mm
Flange Thickness 0.8 mm
Insert Diameter 10.0 mm
Insert Height 2.1 mm
Inside Diameter 10.0 mm
Maximum Panel Thickness 2.1 mm
Minimum Panel Thickness 2.1 mm
Nominal Inside Diameter 10.0 mm
Outside Diameter 11.6 mm
Overall Diameter 15.0 mm
Overall Height 3.6 mm
Overall Length 3.6 mm
Shoulder Outside Diameter 15.0 mm
Colour Natural
Full Material Polyamide 66
Material PA

Product 2005846 replaces:

Bearing Bushing - Split; Overall Diameter 15.0 mm | 0.591 in ; Overall Length 3.6 mm | 0.142 in ; PA
Item code: 164006000002

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us