Menu Search

Spiral Wrap Hose Protectors - Mining Safety Approved

In stock

Spiral Wrap Hose Protectors FRAS are flame retardant and anti-static making this range ideal for use underground. Having exceptional anti-crushing performance and high abrasion resistance the protector reduces risk of industrial injury and is suitable for wrapping single or multiple hoses.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
43 results
Product SKUs information
Item Code Price range Availability Wall Thickness Colour Pitch Length Wrap Inside Diameter View
$353.35 - $391.5236 Request the lead time here
Yellow
$92.3253 - $102.2996 Request the lead time here
Yellow
$1,366.8882 - $2,517.952 Request the lead time here
Grey
  • of 3
Spiralguard - ; 20.0 m

SGX75Y

Price Range
$391.5236 - $353.35

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    High Density Polyethylene
  • Material
    HDPE
  • Roll Length
    20.0 m
Spiralguard - ; 20.0 m

SGX32Y

Price Range
$102.2996 - $92.3253

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    High Density Polyethylene
  • Material
    HDPE
  • Roll Length
    20.0 m
Spiralguard FRAS 80.0 mm 150.0 mm 7.0 mm HDPE Grey

SGX-90FRAS

Price Range
$2,517.952 - $1,366.8882

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Full Material
    High Density Polyethylene
  • Material
    HDPE
  • Sold Per
    Roll
  • Special Features (All)
    High Abrasion Resistant, UV Resistant, Flame Retardant, Anti-Stat