Menu Search

Spacer M24 26.0 58.0 8.0 Stainless Steel

This Spacer is used between components to give the appropriate clearance, alignment, and adjustability. It aligns components not completely perpendicular or parallel, preventing early stress or wear. Used for heavy loads and with an M24 thread size.
Item code:

20202101

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 4 $54.3545
5 - 24 $51.6367
25 + $49.0549
Standard pack: 1

Order in multiple of 1

Total price

$54.35

1 x $54.3545

Specifications

Imperial
Metric
SKU attributes
For Bolt M24
d1 26.0
d2 58.0
h 8.0
Material Stainless Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us