Menu Search

Screw Cover Cap - ; 7.5 mm; Silicone Rubber; Black

This Screw cap is made of black Silicone rubber with a shore A 55. It can withstand operating temperature range from minimum - 40 C to maximum + 150 C. It is recommended for button head screw size M5.
Item code:

SC1-M5

81 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 $0.2096
5000 + $0.1991
Standard pack: 1000

Order in multiple of 1000

Total price

$209.60

1000 x $0.2096

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Silicone Rubber
Overall Height 7.5 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us