Menu Search

Screw Cover Cap - ; 6.5 mm; Silicone Rubber; Black

The main purpose of this cap is to isolate the head of a metal screw.
Item code:

1339687

20750 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 49999 $0.099
50000 + $0.0941
Standard pack: 1000

Order in multiple of 1000

Total price

$99.00

1000 x $0.099

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Silicone Rubber
Overall Height 6.5 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us