| Quantity | Unit price |
|---|---|
| 10 + | $7.3163 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Case Full Material | Polypropylene |
|---|---|
| Colour | White |
| Full Material | Polypropylene |
| Material | PP |
| Minimum Panel Thickness | 0.02 in |
| Minimum Panel Thickness | 0.5 mm |
| Overall Height | 0.524 in |
| Overall Height | 13.3 mm |
| Overall Length | 23.6 mm |
| Overall Length | 0.929 in |
| Overall Width | 0.303 in |
| Overall Width | 7.7 mm |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue