Snap-Fit Blanking Plugs are used in various applications to seal and preserve unused holes or apertures. These plugs have been carefully developed to offer a secure and dependable seal without extra fasteners or adhesives.
The snap-fit mechanism provides a secure connection, preventing inadvertent removal or displacement even when subjected to pressure or vibration. It offers high impact resistance and keeps dust, moisture, and other pollutants out of the hole.
It is easy to install, requiring only a push or snap into place, without needing tools. Suitable for various sectors such as manufacturing, electronics, and construction.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Overall Diameter | Colour | Overall Height | View | |
|---|---|---|---|---|---|---|---|
| $0.3487 - $0.6422 | 16688 In stock |
|
|
Red
|
|
||
| $0.3702 - $0.682 | Request the lead time here |
|
|
Red
|
|
||
| $0.517 - $0.9525 | 1170 In stock |
|
|
Red
|
|
||
| $0.3558 - $0.6554 | 6133 In stock |
|
|
Red
|
|
||
| $0.3488 - $0.6425 | 9855 In stock |
|
|
Red
|
|
||
| $0.347 - $0.6393 | 3800 In stock |
|
|
Red
|
|
||
| $0.3499 - $0.6465 | 5448 In stock |
|
|
Red
|
|
||
| $0.444 - $0.8179 | 11677 In stock |
|
|
Red
|
|
||
| $0.6176 - $1.1378 | 4837 In stock |
|
|
Red
|
|
||
| SP113 | $0.1488 - $0.2742 | Request the lead time here |
|
|
Red
|
|
|
| $0.3476 - $0.6405 | 1365 In stock |
|
|
Red
|
|
||
| $0.391 - $0.7202 | 1321 In stock |
|
|
Red
|
|
||
| $0.1242 - $0.2288 | Request the lead time here |
|
1.555 in
39.5 mm
|
Natural
|
0.386 in
9.8 mm
|
||
| $0.5941 - $1.0944 | 333 In stock |
|
1.437 in
36.5 mm
|
Natural
|
0.386 in
9.8 mm
|
||
| $0.6412 - $1.1812 | Request the lead time here |
|
1.949 in
49.5 mm
|
Natural
|
0.386 in
9.8 mm
|
||
| $0.3545 - $0.653 | 28717 In stock |
|
|
Red
|
|
||
| $0.3461 - $0.6377 | 405 In stock |
|
|
Red
|
|
||
| $0.4977 - $0.9169 | 3086 In stock |
|
|
Red
|
|
||
| $0.3862 - $0.7114 | 445 In stock |
|
|
Red
|
|
||
| $0.3456 - $0.6367 | Request the lead time here |
|
|
Red
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue