Menu Search

Slottex Plugs

In stock

Slotted Plugs are designed with a double sealing ring on the underside of the flange to provide a secure and reliable seal. They protect from contaminants like dirt, dust, and debris, not trapping liquid and moisture from the hole.

It is easy to install and remove by hand, but its hex head allows the plug to be applied or removed with a spanner, Allen key or socket. The range covers an extensive offering of dimensions suitable for Metric, BSP, and UNF threads. Used in various applications, including hydraulic, pneumatic and general engineering industries.

  • Material: PA, PE, Nylon
  • Colour: Yellow, Blue

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
65 results
Product SKUs information
Item Code Price range Availability Compatible Thread Standard Head Type Colour Material Compatible Thread Sizes (All) View
$0.1918 - $0.7327 3500 In stock
Yellow
Nylon 6
$1.6166 - $2.978 120 In stock
Yellow
Nylon 6
$192.6615 - $354.8762 10 In stock
Blue
HDPE
$0.1577 - $0.2905 3950 In stock
Yellow
Nylon 6
$0.892 - $1.6432 18 In stock
Yellow
Nylon 6
$0.5302 - $0.9767 15 In stock
Yellow
Nylon 6
$0.2207 - $0.4067 Request the lead time here
Yellow
Nylon 6
$0.1771 - $0.3264 70 In stock
Yellow
Nylon 6
$1.4673 - $2.703 266 In stock
Yellow
Nylon 6
$0.1634 - $0.3011 2013 In stock
Yellow
Nylon 6
$1.3015 - $2.3974 4608 In stock
Yellow
Nylon 6
$0.2562 - $0.472 Request the lead time here
Yellow
Nylon 6
$0.1476 - $0.272 Request the lead time here
Yellow
Nylon 6
$0.7974 - $1.469 141 In stock
Yellow
Nylon 6
$1.4573 - $2.6846 18 In stock
Yellow
Nylon 6
$12.0167 - $22.1361 Request the lead time here
Blue
HDPE
$0.4136 - $0.762 Request the lead time here
Yellow
Nylon 6
$8.1106 - $14.9406 Request the lead time here
Blue
HDPE
$0.1517 - $0.2793 3470 In stock
Yellow
Nylon 6
$6.0421 - $11.1303 Request the lead time here
Blue
HDPE
  • of 4
Slottex Plug BSP Threads Yellow

462849

Price Range
$0.7327 - $0.1918

Stock Levels
3500 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Nylon 6/6
  • Sealing
    Y
  • Overall Diameter
    22.0 mm
  • Overall Height
    17.5 mm
Slottex Plug BSP Threads Yellow

466996

Price Range
$2.978 - $1.6166

Stock Levels
120 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Nylon 6/6
  • Sealing
    Y
  • Overall Diameter
    62.0 mm
  • Overall Height
    24.0 mm
Slottex Plug - Compatible Thread Standard - UNF Threads

B-6

Price Range
$354.8762 - $192.6615

Stock Levels
10 In stock
Attributes
  • Colour
    Blue
  • Full Material
    High Density Polyethylene
  • Sealing
    N
  • Overall Diameter
    20.6 mm
  • Nominal Head Size
    14.2 mm
Slottex Plug - Compatible Thread Standard - Metric Threads

462837

Price Range
$0.2905 - $0.1577

Stock Levels
3950 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Polyamide
  • Sealing
    Y
  • Overall Diameter
    14.5 mm
  • Overall Height
    16.5 mm
Slottex Plug - Compatible Thread Standard - Metric Threads

466982

Price Range
$1.6432 - $0.892

Stock Levels
18 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Polyamide
  • Sealing
    Y
  • Overall Diameter
    48.0 mm
  • Overall Height
    20.5 mm
Slottex Plug - Compatible Thread Standard - UNF Threads

466958

Price Range
$0.9767 - $0.5302

Stock Levels
15 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Polyamide
  • Sealing
    Y
  • Overall Diameter
    40.0 mm
  • Overall Height
    22.5 mm
Slottex Plug - Compatible Thread Standard - UNF Threads

466952

Price Range
$0.4067 - $0.2207

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Polyamide
  • Sealing
    Y
  • Overall Diameter
    22.0 mm
  • Overall Height
    17.5 mm
Slottex Plug - Compatible Thread Standard - Metric Threads

466973

Price Range
$0.3264 - $0.1771

Stock Levels
70 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Polyamide
  • Sealing
    Y
  • Overall Diameter
    17.0 mm
  • Overall Height
    16.5 mm
Slottex Plug - Compatible Thread Standard - BSP ThreadsGas Threads

466995

Price Range
$2.703 - $1.4673

Stock Levels
266 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Polyamide
  • Sealing
    Y
  • Overall Diameter
    56.0 mm
  • Overall Height
    24.0 mm
Slottex Plug - Compatible Thread Standard - Metric Threads

462838

Price Range
$0.3011 - $0.1634

Stock Levels
2013 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Polyamide
  • Sealing
    Y
  • Overall Diameter
    17.0 mm
  • Overall Height
    16.5 mm
Slottex Plug - Compatible Thread Standard - Metric Threads

466991

Price Range
$2.3974 - $1.3015

Stock Levels
4608 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Polyamide
  • Sealing
    Y
  • Overall Diameter
    55.0 mm
  • Overall Height
    23.0 mm
Slottex Plug - Compatible Thread Standard - Metric Threads

462842

Price Range
$0.472 - $0.2562

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Polyamide
  • Sealing
    Y
  • Overall Diameter
    26.0 mm
  • Overall Height
    17.5 mm
Slottex Plug - Compatible Thread Standard - UNF Threads

466948

Price Range
$0.272 - $0.1476

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Polyamide
  • Sealing
    Y
  • Overall Diameter
    16.0 mm
  • Overall Height
    17.5 mm
Slottex Plug - Compatible Thread Standard - Metric Threads

466981

Price Range
$1.469 - $0.7974

Stock Levels
141 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Polyamide
  • Sealing
    Y
  • Overall Diameter
    45.0 mm
  • Overall Height
    20.5 mm
Slottex Plug - Compatible Thread Standard - Metric Threads

466992

Price Range
$2.6846 - $1.4573

Stock Levels
18 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Polyamide
  • Sealing
    Y
  • Overall Diameter
    60.0 mm
  • Overall Height
    23.0 mm
Slottex Plug - Compatible Thread Standard - UNF Threads

B-10

Price Range
$22.1361 - $12.0167

Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Full Material
    High Density Polyethylene
  • Sealing
    N
  • Overall Diameter
    33.3 mm
  • Nominal Head Size
    22.1 mm
Slottex Plug - Compatible Thread Standard - BSP ThreadsGas Threads

466993

Price Range
$0.762 - $0.4136

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Polyamide
  • Sealing
    Y
  • Overall Diameter
    29.5 mm
  • Overall Height
    19.5 mm
Slottex Plug - Compatible Thread Standard - UNF Threads

B-8

Price Range
$14.9406 - $8.1106

Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Full Material
    High Density Polyethylene
  • Sealing
    N
  • Overall Diameter
    26.9 mm
  • Nominal Head Size
    19.0 mm
Slottex Plug - Compatible Thread Standard - Metric Threads

462836

Price Range
$0.2793 - $0.1517

Stock Levels
3470 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Polyamide
  • Sealing
    Y
  • Overall Diameter
    12.5 mm
  • Overall Height
    15.5 mm
Slottex Plug - Compatible Thread Standard - UNF Threads

B-5

Price Range
$11.1303 - $6.0421

Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Full Material
    High Density Polyethylene
  • Sealing
    N
  • Overall Diameter
    19.1 mm
  • Nominal Head Size
    12.7 mm