Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
| Quantity | Unit price |
|---|---|
| 1500 - 7499 | $0.5177 |
| 7500 - 37499 | $0.4917 |
| 37500 + | $0.4671 |
| Colour | Red |
|---|---|
| Full Material | Low Density Polyethylene |
| Head Type | Slotted |
| Fitting Style | Threaded |
| Sealing | Yes |
| Compatible Thread Standard | UN |
| Compatible Thread Sizes (All) | 5/8-18 UN |
| Threaded Length | 0.35 in |
| Threaded Length | 8.90 mm |
| Overall Diameter | 20.6 mm |
| Overall Diameter | 0.811 in |
| Overall Height | 0.618 in |
| Overall Height | 15.7 mm |
| Nominal Head Size | 0.268 in |
| Nominal Head Size | 6.80 mm |
| Internal Distance Across Flats | 20.60 mm |
| Internal Distance Across Flats | 0.811 in |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue