Menu Search

Sleeve Bearing - Inside Diameter 45.0 mm | 1.772 in; Outside Diameter 50.0 mm | 1.969 in Nylon 6/6;Glass Fibre;PTFE

A round Polyamide Slide Bearing suitable for DIN H6-H7 Fittings, this bearing is suitable for high pressure loads and is maintenance free.
Item code:

103588023243

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 49 $4.9637
50 + $4.7156
Standard pack: 10

Order in multiple of 10

Total price

$49.64

10 x $4.9637

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Inside Diameter 45.0 mm
Nominal Outside Diameter 45.0 mm
Outside Diameter 50.0 mm
Overall Length 30.0 mm
Shaft Hole Diameter 45.0 mm
Full Material Polyamide 6.6;Glass Fibre;Polytetrafluoroethylene
Material Nylon 6/6;Glass Fibre;PTFE

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us